Skip to main content
Renesas Electronics Corporation

Overview

The RL78/H1D Blood Pressure Monitoring (BPM) Evaluation kit is an ideal solution for evaluating oscillometric blood pressure measurement. The solution is based on Renesas' RL78/H1D microcontroller. The kit includes a cuff, pump, solenoid valve, and an liquid crystal display (LCD) along with RY7011 Bluetooth® Low Energy (LE) module.

Configuration

  • Main Chassis with embedded reference software - 1 pcs.
  • USB Cable - 1 pcs.
  • Battery Holder - 1 pcs.
  • Cuff - 1 pcs.
  • GUI tool
  • Reference Software

Features

  • Complete BPM solution based on the RL78/H1D microcontroller
  • Evaluation: BPM connects to a PC GUI over USB and allows for configuring system parameters
  • Demonstration: BPM profile data reading transferred to mobile app via Bluetooth Low Energy
  • RL78/H1D built-in analog functions are optimized for BPM
  • PC GUI tool allows for setting IIR filter parameters

Products in the Design

Sample & Buy

Blood Pressure Monitoring Evaluation Kit for RL78/H1D

RTK0EH0003S02001BR

Active
Pb (Lead) Free:No
RoHS Compliant:N
China RoHS Compliant:N
1u | $670.59Budgetary Price

Videos & Training

Support

Support Communities

  1. RTK0EH0003S02001BR - Unable to download PC GUI

    Have bought the above blood pressure monitor evaluation kit - but I'm unable to download the PC interface/GUI from www.renesas.com/bpm-rssk. (404 error) any ideas?

    Feb 10, 2021
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.