Overview
Description
The RL78/G14 Fast Prototyping Board comes equipped with a high-performance RL78/G14 microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in emulator circuit that is equivalent to an E2 emulator Lite so you can write/debug programs without additional tools. In addition, with Arduino Uno and PmodTM interfaces included standard and through-hole access to all pins of the microcontroller, and so on, it has high expandability.
Sample software is available for connecting between the RL78/G14 Fast Prototyping Board and various wireless modules or various sensor modules.
Please use Bluetooth®, LoRa® and Wi-Fi according to the radio regulations of each country during use.
Main Documents
| Document title | Document number |
|---|---|
| RL78/G14 Fast Prototyping Board Quick Start Guide (PDF) | R20UT4571 |
| RL78/G14 Fast Prototyping Board User’s Manual (PDF | English, 日本語) | R20UT4573 |
| RL78/G14 Fast Prototyping Board Schematics (PDF) | R20UT4575 |
| RL78/G14 Fast Prototyping Board BoM List (PDF) | R12TU0068 |
Sample Software and Application Notes Are Available
| Documentation and demo software | Description | Document number |
|---|---|---|
| Getting started with the RL78/G14 Fast Prototyping Board / Wi-Fi-Pmod-Expansion-Board (PDF) | This tutorial provides instructions for getting FreeRTOS started with the RL78/G14 Fast Prototyping Board / Wi-Fi-Pmod-Expansion-Board. | R01QS0049 |
| RL78/G14 Group Connecting to Amazon Web Services Using FreeRTOS with RL78/G14 Fast Prototyping Board - Code Rev.1.00 - Sample Code (ZIP) | This is wireless software for Wi-Fi that can be used in combination with the RL78/G14 Fast Prototyping Board and Wi-Fi Pmod Expansion Board. You can implement Amazon FreeRTOS on th RL78/G14 and communicate with Amazon Web Services (AWS) using the MQTT protocol via Wi-Fi. | R20AN0559 |
| RL78/G14 Group Visualization of Sensor Information on Amazon Web Services using RL78/G14 Fast Prototyping Board and FreeRTOS Application Note Rev.1.02 - Sample Code (ZIP) | A system combining the RL78/G14 Fast Prototyping Board from Renesas, a Wi-Fi module (SX-ULPGN (from Silex Technology)), and a humidity and temperature sensor (HS3001 (from Renesas)). In this system, Amazon FreeRTOS runs on the RL78/G14, and sensor information (temperature and humidity data) is sent via Wi-Fi to Amazon Web Services (AWS) for visualization. | R20AN0584 |
| Arduino API Introduction Guide Rev.1.00 (PDF | English, 日本語) | Explains the method for constructing an environment necessary for writing programs in Arduino or the like, taking as an example a case in which the RL78/G14 Fast Prototyping Board is used. | R01AN5413 |
| Onboard LED Flashing Control (Arduino API) for RL78/G14 Fast Prototyping Board Rev.1.00 - Sample Code (ZIP | English, 日本語) | Explains the method for controlling flashing of LEDs mounted on an RL78/G14 Fast Prototyping Board using a program written in Arduino using the RL78/G14 Fast Prototyping Board . | R01AN5384 |
| RL78/G14 7-Segment LED Lighting Control (Arduino API) Rev.1.00 (ZIP | English, 日本語) | Explains the method for controlling dynamic lighting of 7-segment LEDs using a program written in Arduino using the RL78/G14 Fast Prototyping Board. | R01AN5387 |
| Bluetooth® Low Energy Protocol Stack Fast Prototyping Board Host Sample Rev.1.20 - Sample Code (ZIP | English, 日本語) | Explains the method for sending sensor information via Bluetooth communication using the RL78/G14 Fast Prototyping Board and the RL78/G1D BLE Module Expansion Board. | R01AN4834 |
| LoRa(R)-based Wireless Software Package(V3.12) (ZIP) | This is a wireless software package for LoRa that can be used in combination with the RL78/G14 Fast Prototyping Board and SEMTECH SX1261/SX1262. It includes the LoRaWAN®network communication software that is ideal for applications that require low power consumption and long-term battery life, along with evaluation tools to facilitate evaluation of wireless characteristics. | R11AN0227 |
| RL78/G14 Modbus ASCII/RTU Application Note Rev.2.00 (ZIP | English, 日本語) | This is serial communication software for the Modbus protocol that can be used in combination with the RL78/G14 Fast Prototyping Board and Low-Cost Isolated RS-485 Transceiver Evaluation Board. It has master/slave functions, and ASCII and RTU communications are supported. | R01AN5380 |
| RL78/G14 Indoor Sensors Device Sample Rev.1.00 - Sample Code (ZIP) | An indoor sensor device application sample that uses an RL78/G14 Fast Prototyping Board, an HS3001 temperature and humidity sensor, a ZMOD4410 gas sensor and a Pmod OLEDrgb to display sensor information on a LCD. | R01AN5501 |
| RL78/G14 Light Sensors (Pmod ALS) Device Sample Rev.1.00 - Sample Code (ZIP) | A sample sensor application using the RL78/G14 Fast Prototyping Board and the Pmod ALS ambient light sensor. | R01AN5517 |
| RL78/G14 3-Axis MEMS Accelerometer (Pmod ACL2) Device Sample Rev.1.00 - Sample Code (ZIP) | A sample sensor application using the RL78/G14 Fast Prototyping Board and the Pmod ACL2 3-axis MEMS accelerometer. | R01AN5569 |
| RL78/G14 Digital Gas Sensor (Pmod AQS) Device Sample Rev.1.00 - Sample Code (ZIP) | A sample sensor application using the RL78/G14 Fast Prototyping Board and the Pmod AQS digital gas sensor. | R01AN5572 |
| RL78/G14 Color Sensor (Pmod COLOR) Device Sample Rev.1.00 - Sample Code (ZIP) | A sample sensor application using the RL78/G14 Fast Prototyping Board and Pmod COLOR color sensor. | R01AN5573 |
| RL78/G14 Relative Humidity Sensor (Pmod HYGRO) Device Sample Rev.1.00 - Sample Code (ZIP) | A sample sensor application using the RL78/G14 Fast Prototyping Board and the Pmod HYGRO temperature and humidity sensor. | R01AN5574 |
| RL78/G14 Ultrasonic Range Finder (Pmod MAXSONAR) Device Sample Rev.1.00 - Sample Code (ZIP) | A sample sensor application using the RL78/G14 Fast Prototyping Board and the Pmod MAXSONAR ultrasonic distance sensor. | R01AN5575 |
*Semtech, LoRa®, and LoRaWAN® are registered trademarks of Semtech Corporation.
Features
- Equipped with an RL78/G14 16-bit microcontroller 80-pin, ROM: 512KB, RAM: 48KB
- No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite
- Through-holes with access to all of the pins of the microcontroller
- Arduino Uno and PmodTM interfaces come standard
- Support for various RL78 software and tools
Applications
Design & Development
Support
Support Communities
Knowledge Base
Renesas Academy
ROM Ordering
Videos & Training
This video guides you through the development process using the FPB for RL78, covering three key steps: installing the IDE, generating a project with sample code, and verifying its operation. The video uses the FPB-RL78L23 as an example, but the process applies to FPBs for all RL78 products.
Chapter Titles
00:00 Opening
01:01 Pre-Installed Program
01:54 Installing a Development Environment
03:08 Generating a Project Using Sample Code
04:06 Checking the Operation
Related Resources
Additional Videos
News & Blog Posts
Blog Post
May 14, 2021
|