Overview
The RTK5RLG13AC00000BJ CPU board is usable in connection with the on-chip debugging emulator E2 or E2 Lite, this product achieves simple and easy evaluation of the RL78/G13A MCU.
Renesas has discontinued the production of the E1 emulator due to components of the product reaching EOL status (end of life/end of production).
Features
- Built‑in RL78/G13A (R5F140PLAFB) microcontroller
- 20MHz oscillator mounted as the main clock, enabling high‑speed operation from 2.7V to 5.5V
- Equipped with a universal area with 2.54mm pitch
- Supports both flash memory programming and on‑chip debugging using the TOOL0 pin
- Highly extensible design with peripheral board connectors providing access to microcontroller pins
- Lead‑free (Pb‑free) product
Sample & Buy
RTK5RLG13AC00000BJ
Active| Pb (Lead) Free: | No |
| ECCN (US): | 3A991.a.2 |
| HTS (US): | 8471.50.0150 |
1u | $37.18Budgetary Price
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.