Skip to main content
Renesas Electronics Corporation
Alternative(s) Available
NRND-EV - No Recommended Replacements Available - NRND
  • Notes:RTK0EML2C0S01020BJ is not recommended for new designs and has no alternative product available.

Overview

Description

This is a kit for evaluating BLDC motor system using the RAJ306010 motor control IC. It consists of a board with RAJ306010 mounted, a small 24V motor, and a connecting cable.

RAJ306010 is initially equipped with sample code for 120 degree conduction control using a Hall IC, and a basic evaluation of motor control can be performed simply by connecting a 24V DC power supply and the attached motor. In addition, it is possible to connect and evaluate a motor and MOSFET prepared by the user.

BLDC motors have different control requirements than standard brush motors. Refer to our BLDC Motor Control Algorithms page for additional information and guidelines.

Equipment Required:

  • Power Supply 24V/2A
  • Emulator E2, E2 Lite, E20, E1
  • USB mini-B type

Features

  • Easy to start motor control evaluation with RAJ306010
    • Reference firmware has already been written on the RAJ306010. By connecting the attached small motor to the board and supplying power, evaluation can be start immediately.
  • High expandability and operability by small board (about B6 size: 148 × 125 mm)
    • The board is small and easy to operate, but since switches, potentiometers, LEDs and thermistors are mounted, their functions can be used by using the user program
  • Connectable to the external MOSFET board
    • By setting the switching pin, it is possible to select mounted MOSFET and external MOSFET.
  • Various sample code for basic motor drive
    • Sample code of basic control required for BLDC motor control can be downloaded from the website
      • 120 degrees conducting control with hall IC
      • 120 degrees conducting speed control with hall IC
      • 120 degrees conducting control by sensor-less drive
      • 120 degrees conducting control with hall IC
  • Desk Top Lab ICS tool support (ICS: PC tool for waveform display)
    • ICS is a tool for monitoring and changing global variables in operation from a PC
    • Refer to Desk Top Lab website for detailed features and operation methods

Applications

Product Options

Applied Filters:

Documentation

Design & Development

Software & Tools

Videos & Training

Support

Support Communities

  1. Motor Control for Automatic Elevator Door using RL78/G1F

    Hi, I want to create a motor drive for an automatic elevator door system. The company will probably provide me with the following system: RTK0EML2C0S01020BJ: BLDC Motor Control Evaluation System for RAJ3060xx Motor Control ICs.Apart from the sample codes such as sensorless vector control, I want to add a ...

    Apr 11, 2024
  2. i am new to renease controller & IDE please help on simple LED blink code for RL78/G1F

    i am new to renease controller & IDE please help on simple LED blink code for RL78/G1F RAJ306000 Part no RF511BLE also RTC code. Thanks in Advance

    Aug 9, 2022
  3. I2C sample code for RL78/G1F for external RTC & EEPROM memory connection?

    ... for RL78/G1F for external RTC & EEPROM memory . how to generate basic I2C code using code generator in CS+ CC IDE single master . i need to connect external RTC & Memory with I2c , if any sample code woulde be helpfull. Controller  : R5F11BLE (RAJ306010 RSSK(RTK0EML2C0S01020BJ) Thanks in advance .

    Sep 29, 2022
View All Results from Support Communities (4)