Overview
The RAJ240090/100 evaluation kit consists of an evaluation module (EVM), a USB System Management Bus (SMBus), and an interface adapter. It allows users to evaluate their battery management system using the Renesas RAJ240090 Li-ion Battery Fuel Gauge IC (FGIC) and/or RAJ240100GFP Li-ion Battery Fuel Gauge IC (FGIC).
Additionally, the kit includes the Battery Management System with Fixed Firmware (R-BMS F), which is a fixed-firmware that is easy to use and requires no additional development. It features user-configurable settings for determining the device's different thresholds. The evaluation kit enables a seamless transition from evaluation to customer qualification without the need for firmware development.
Contact your regional agencies/distributors for more details.
Features
- Complete evaluation system for Li-ion battery management
- Optimized circuit module for quick setup
- SMBus I/F communication
- Built-in resistor cell simulator for quick setup with minimum wire connections
- LED indicator to show battery level, system status (charge/discharge/alert)
- GUI based PC software for configuration
Products in the Design

Getting Started
Test this Board Remotely with Lab on the Cloud
Sample & Buy
RTK0EF0136DK0002BU
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Application Block Diagrams
| USB PD Charger Battery Management High-efficiency USB PD charger battery management system supports up to 240W, multi-cell packs, and fuel gauging. |
Videos & Training
Renesas' Battery Management System with Fixed Firmware (R-BMS F) is a fixed firmware solution designed for the RAJ240100, RAJ240090, and RAJ240055 3–10 cell FGICs. The RTK0EF0136DK0002BU evaluation kit uses the RAJ240090/100, while the RTK0EF0163DK0002BU evaluation kit uses the RAJ240055. Both evaluation kits include an intuitive GUI tool that provides a comprehensive and flexible battery management system for accurate state-of-charge monitoring.
News & Blog Posts
Support
Support Communities
- Details About RAJ240100 and RTK0EF0136DK0002BU Module
... MCU (I²C/SMBus/other)? Are there any existing example codes (e.g., for RA or RX MCUs) to read battery parameters from the RTK0EF0136DK0002BU via the SM Bus? Software Downloads & Resources Where can I download the GUI application and software package for the RTK0EF0136DK0002BU? Any SDK/ ...
Feb 13, 2026 - RA FSP based I2C library for RAJ240090/100 Fixed-Firmware Evaluation Kit for Battery Management
Hi, We are using FGIC EVK board RTK0EF0136DK0002BU with Fixed-Firmware. We are looking if you guys have any existing I2C code for RA series MCU to communicate with this board, ready to use code would be very helpful for fast forwarding the development process. We are using RA6M5 MCU ...
Dec 19, 2025