Skip to main content
Renesas Electronics Corporation

Overview

As a central processing unit (CPU) board usable in connection with the on-chip debugging E1 Emulator or MINICUBE2, this product achieves simple and easy evaluation of the RL78/I1D.

Features

  • Incorporates RL78/I1D (R5F117GC)
  • Mounted 20MHz and 32.768kHz resonator
  • Equipped with universal area (2.54 mm pitch)
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Highly extendable featuring peripheral board connectors equipped with microcontroller pins
  • 2.54mm pitch through holes for connection and a 1608‑size mounting pad for analog input

Products in the Design

Sample & Buy

RTE5117GC0TGB00000R

Active
Pb (Lead) Free:No
RoHS Compliant:No
China RoHS Compliant:No
1u | $21.18Budgetary Price

Videos & Training

Support

Support Communities

  1. RL78/I1D and sun founder LCM1602 I2C LCD connection

    Hello, I have a RL78/I1D (RTE5117GC0TGB00000R) Target board and using sunfounder LCM1602 I2C LCD. I'm unable to see any signal on the I2C pins. Using the IIC01 channel on pins P51 and P52. Find below my code snippet. Calling R_SAU0_Create(); in R_MAIN_UserInit(). LiquidCrystal ...

    Sep 28, 2018
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.