Overview
The RX140 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.
Configuration
- RX140 CPU board
- Touch application board
- Self-capacitance evaluation board built-in basics for capacitive touch: switches, slider and wheel
Features
- Use to evaluate various touch functions (button, slider, wheel)
- Simple prototyping
- Use as a reference when designing boards or software
- Easily adjust the sensitivity by using QE for Capacitive Touch
- Easy operation with intuitive interface
- Easy to develop touch interfaces even for beginners with GUI
- Automatically output adjusted source code
- RX140 MCU (R5F51406ADFN) based
- Capacitive Touch Sensor (CTSU2SL) 36 channels available
- Compliant with IEC 61000-4-3 and IEC 61000-4-6 Level 3
Applications
HMI Capacitive TouchSample & Buy
RTK0EG0039S01001BJ
ActiveAdd-on Hardware
Capacitive Touch Proximity Touch Reference Design
Capacitive Touch Liquid Level Indicator Reference Design
Capacitive Touch Metal Overlay Reference Design
Videos & Training
The QE for Capacitive Touch tool simplifies the touch user interface's initial settings and the sensitivity tuning, thus shortening developing time.
Additional Videos
News & Blog Posts
Support
Support Communities
- RX140 Bootloader
Hello, I have my bootloader written at address 0xFFFE0000 and application at address 0xFFFE9000. Here is the linker section setting for the bootloader: For the application, the linker section setting is: The problem is that, I am not able to debug the application: Thank you.
Jul 1, 2024 - RX140 unexpected drop in touch reference value
Hi All, I am currently encountering an issue. Sometimes, when I execute a Software Reset (indicated by the yellow line), the Reference Value drops unexpectedly. Based on my investigation, I noticed that the initial Reference Value seems to be taking the Count Value as its starting point. However, when I ...
Mar 4, 2026