Overview
The Renesas Solution Starter Kit for RX23E-B is an evaluation tool designed for sensor measurement using the RX23E-B 32-bit microcontroller (MCU). The kit includes an RX23E-B MCU evaluation board equipped with peripherals for sensor measurements and software that can be downloaded from our website. Analog characterization can be started immediately after purchasing the kit. This kit allows developers to shorten development time and bring their products to market faster.
This RSSK includes an RX23E-B MCU evaluation module, Renesas' Quick and Effective tool solution for AFE (QE for AFE), and a board control application for configuring and controlling the analog front end (AFE), A/D converter, and D/A converter. QE for AFE provides a GUI for device configuration and displaying A/D conversion results. The factory board control program binary file is included in the RSSKRX23E-B Board Control Program.
The kit also includes various application notes and sample programs providing developers with further guidance and support.
Features
- Equipped with an RX23E-B 32-bit MCU with software prepared for evaluation
- Includes peripheral circuits necessary for sensor measurement
- Reference junction compensation circuit required for thermocouple measurement
- Supports 3-wire and 4-wire resistance temperature detector measurement
- Supports bridge sensor measurements such as for strain gauges
- Easy evaluation with QE for AFE
- Various AFE parameters can be changed
- A/D conversion result display function (time waveform, histogram)
- Digital filter frequency characteristic display
- Provides sample program for 4-20mA communication, including thermocouple measurement and resistance temperature detector measurement for reference junction compensation (sample program can be downloaded from our website)
- Sample program for load cell measurement by AC excitation
- E2 emulator or E2 emulator Lite (sold separately) can be directly connected
- Software development is possible using only a USB power supply
- Plug-in terminal block for analog input and miniature thermocouple connector
- RS-485 with CAN driver IC
- Equipped with two Pmod terminals
Sample & Buy
RTK0ES1001C00001BJ
Active| Pb (Lead) Free: | No |
Videos & Training
Additional Videos
News & Blog Posts
Blog Post Nov 22, 2023 |