Renesas introduces a versatile design to meet the growing demand in the air purifier market. Our main control MCU features built-in touch sensor capabilities, high-performance ADC, display, USB, and security modules. This platform enables rapid expansion of design options through the ARM ecosystem while ensuring secure cloud connectivity. Additionally, the design incorporates essential sensors such as temperature and humidity, TVOC, and automatic filter replacement detection using a light sensor. The NFC technology guarantees the device's compatibility with appropriate filters only. This design allows for automatic monitoring and intelligent control via cloud integration.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
RA4E1 100MHz Arm® Cortex®-M33, Entry-Line with Balanced Low Power Consumption & Optimized Feature Integration
|
RA Arm® Cortex®-M MCUs, MCU / MPU Selection Table | Buy / Sample |
RA4M1 32-bit Microcontrollers with 48MHz Arm® Cortex®-M4 and LCD Controller and Cap Touch for HMI
|
RA Arm® Cortex®-M MCUs, MCU / MPU Selection Table | Buy / Sample |
ISL76682 Automotive Low Power, High Sensitivity, Light-to Digital Sensor With I²C Interface
|
Automotive Light-to-Digital Sensors, Ambient Light to Digital Sensors | Buy / Sample |
ZMOD4410 Firmware Configurable Indoor Air Quality (IAQ) Sensor with Embedded Artificial Intelligence (AI)
|
Metal Oxide Gas Sensors | Buy / Sample |
HS3002 High-Performance Relative Humidity and Temperature Sensor
|
Humidity & Temperature Sensors | Buy / Sample |
PTX105R Mid-power, Multi-protocol NFC Forum Compliant Reader
|
NFC | Buy / Sample |
RAA214250 20V, 500mA Linear Regulator
|
Linear Regulators (LDO) | Buy / Sample |