Skip to main content
Renesas Electronics Corporation

Air Fryer Toaster Oven with Digital Controls

Overview

Description

Air fryers gained popularity in the early 2010s as consumers sought healthier, low-oil cooking alternatives to traditional deep frying. Driven by the growing demand for health-conscious eating and the influence of social media and food influencers, air fryers have transitioned from niche gadgets to essential kitchen appliances. Modern air fryers offer much more than simple frying, featuring rapid heat-up times, expanded capacities, multiple independent cooking zones, and added versatility with functions like dehydration and panini toasting.

To meet these growing expectations, this system provides a smarter, more intuitive air frying experience. It includes preconfigured cooking modes, a medium-sized HMI with a segment LCD and touch buttons, and support for temperature sensors to select optimal settings automatically.

System Benefits:

  • Preconfigured modes for a variety of foods.
  • Medium HMI with segment LCD and touch buttons.
  • Supports intelligent sensors for temperature detection to select the best configuration every time.

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioConnector Line.324Connector Arrow.314Connector Arrow.556Connector Line.319Connector Arrow.320Connector Line.322Sheet.1Sheet.2Sheet.3Sheet.4WS099WS099WS099Touch KeySheet.13Sheet.14Sheet.15Sheet.16Sheet.17Sheet.18Sheet.19Sheet.20Sheet.21AC Power Source.232Sheet.23Alternating CurrentAC 85-265VAC 85-265VAC85-265VTransformer.236Line.841Inductor Air Core.509Sheet.29Sheet.30Sheet.31Sheet.32Sheet.33Sheet.34Sheet.35Sheet.36Sheet.37Line.29Inductor Air Core.212Sheet.40Sheet.41Sheet.42Sheet.43Sheet.44Sheet.45Sheet.46Sheet.47Sheet.48Connector Line.259Connector Line.260Connector Line.57Connector Line.58Connector ArrowConnector Line.60Connector Arrow.295Connector Arrow.296Touch KeysTouch KeysTouch KeysSpeakerspeaker_8_Sheet.61Sheet.62Sheet.63Sheet.64BuzzerBuzzerBuzzerConnector Arrow.336Connector Line.338Segment LCDSegment LCDSegment LCD5V5V5V12V12V12VLCD/LED Segment Display.516Sheet.75Sheet.76Sheet.77Sheet.78Sheet.79Sheet.80Sheet.81Sheet.82Sheet.83Sheet.84Sheet.85Sheet.86Sheet.87Sheet.88Sheet.89Sheet.90Sheet.91Sheet.92Sheet.93Sheet.94Sheet.95Sheet.96Sheet.97Sheet.98Sheet.99Sheet.100Sheet.101Sheet.102Sheet.103Sheet.104ONONSheet.105OFFOFFSheet.106Sheet.107Sheet.108Sheet.109Sheet.110Sheet.111Sheet.112Sheet.113Temperature SensorTemperature SensorTemperatureSensorConnector Arrow.575Transformer Inductor Coreless (Air conductor)Sheet.119Sheet.120Sheet.121Sheet.122Sheet.123Bridge Rectifier.590Sheet.125Sheet.126Sheet.127Sheet.128Sheet.129Sheet.130Sheet.131Sheet.132Sheet.133Sheet.134Sheet.135Sheet.136Sheet.137Sheet.138Sheet.139Sheet.140Capacitor Non-polarizedSheet.142Sheet.143Sheet.144Sheet.145Ground - EarthSheet.147Sheet.148Sheet.149Sheet.150Connector Line.634Connector Line.659Connector Line.660Ground - Earth.661Sheet.155Sheet.156Sheet.157Sheet.158Connector Line.690Ground - Earth.770Sheet.170Sheet.171Sheet.172Sheet.173Zero Crossing DetectionZero Crossing DetectionZero Crossing DetectionConnected signals lineConnected signals line.781Connector LineDiode - LEDSheet.194Sheet.195Sheet.196Sheet.197Sheet.198Darlington.651Sheet.200Darlington.254Oven Cavity LightingOven Cavity LightingOven CavityLightingFET n-channel.541FET n-channelSheet.206Sheet.207Sheet.208Sheet.209Sheet.210Sheet.211Sheet.212Connector Line.550Ground.551Sheet.215Sheet.21612V12V12VGround - SignalSheet.219Sheet.220Sheet.221Sheet.222Sheet.223GNDGNDGNDFET n-channel.910FET n-channelSheet.227Sheet.228Sheet.229Sheet.230Sheet.231Sheet.232Sheet.233Ground.920Sheet.235Sheet.236Ground - Signal.923Sheet.238Sheet.239Sheet.240Sheet.241Sheet.242GNDGNDGND 12V12V12VConnector Line.876RelayRelayRelayCoil 2ShuntSheet.251Sheet.252Sheet.253ShuntShuntShuntMotorSheet.256Sheet.257MMHeating ElementHeating ElementHeatingElementRelayRelayRelayShunt.785Sheet.261Sheet.262Sheet.263Connector Arrow.795Connector Arrow.799FanFanFanShunt.267ShuntShuntConnector Line.858Connector Line.859Connector Line.860Connector Line.861Connector Line.863Connector Line.864Connector Line.865Connector Line.866Connector Line.867Connector Line.910Connector Line.911Connector Line.912Resistor -Potentiometer.919Resistor - FixedSheet.284Rotary SelectorRotary SelectorRotarySelectorSheet.287Sheet.288Line.160TriangleLine.141Sheet.292Feedback arrowLine.149Sheet.295Feedback arrowLine.149Line.156Line.161Line.162Line.163Arrow-Right -45Line.165Line.166Line.167Line.168RectangleConnector Line.308Connector Arrow.309Connector Line.310SignalSheet.314Sheet.315Sheet.316Sheet.317Backlight DimmingBacklight DimmingBacklightDimmingConnector Arrow.321Bi-directionalOp AmpOp AmpOp AmpPhotocouplerPhotocouplerPhotocouplerLDOLDOLDOAC/DCAC/DCAC/DCGreenPAKGreenPAKGreenPAKWi-FiWi-FiWi-FiBacklightBacklightBacklightSheet.325MCUMCUMCUCTSUCTSUCTSUUARTUARTUARTTimer/PWMTimer/PWMTimer/PWMAnalogAnalogAnalogIRQIRQIRQI2CI2CI2CTimer/PWMTimer/PWMTimer/PWM Timer/PWMTimer/PWMTimer/PWMI2C/GPIOI2C/GPIOI2C/GPIO AnalogAnalogAnalog
Exiting Interactive Block Diagram