Overview
Description
As connected living spaces evolve, users expect household appliances to provide intuitive, accessible control options across multiple interfaces. This scalable human machine interface (HMI) design enables interaction through capacitive touch, voice commands, and wireless connectivity via Wi-Fi or Bluetooth® Low Energy (LE), allowing appliances to be managed effortlessly from anywhere in the home. With increasing energy regulations—especially for always-on systems—the design emphasizes low-power operation and high efficiency without compromising responsiveness.
System Benefits:
- Scalable HMI design supports flexible integration across smart kitchen and home appliances.
- High-efficiency, low-power operation optimizes performance for always-on home systems.
- Integrated audio and wireless connectivity enable clear voice control and remote appliance management via Wi-Fi 6 and Bluetooth LE 5.1.
- Globally certified Wi-Fi 6 and Bluetooth LE module with FCC, IC, CE, Telecom, KCC, and SRC ensures fast compliance and reduced time to market.
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
MCU
Products
Boards & Kits
Buck
Products
LDO
Products
LDO
Products
LDO
Products
Photocoupler
Products
Photocoupler
Products
Audio Codec
Products
Audio Co-Processor
Products
Wi-Fi 6 / Bluetooth LE Module
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.