Overview
YROTATE-IT-RX23T is a Renesas motor control reference design based on the RX23T 32-bit MCU designed to drive 3-phase permanent magnet motors.
The kit can manage up to 48V DC motors and up to 5A peak. It is delivered with a USB cable and an intuitive PC GUI to manage the motor speed, display the vector control parameters, and provide access to an exhaustive list of parameters: motor intrinsic parameters, PI coefficients, etc.
By default, the sensorless Field Oriented Control (FOC) algorithm uses three shunts for the current detection and runs at 16kHz PWM. The PC GUI features a performant auto-tuning procedure and enables the self-calibration of PMSM motors.
Features
- Memory footprint: 20KB Flash/2KB RAM
- PWM frequency: 16kHz
- Control loop frequency: 40µS
- CPU time available: 45%
- Auto-tuning PI current: Enabled by default
- Motor calibration: Enabled by default
- Flux weakening algorithm: Enabled by default
- Voltage bus monitoring: Enabled by default
- Fail-safe mechanism: Enabled by default
Videos & Training
Additional Videos
Support
Support Communities
- YROTATE-IT RX23T build with custom .h motor file from motor control demo
... would like to then program two of the on board buttons to start the motor and one to stop it. So, I have the following;-YROTATE-IT RX23T KIT E2 LITE (E1 no longer available) 300v High Voltage power stage from Italsea. Srl e2 studio Version: 5.4.0.018 ...
Dec 27, 2019 - YROTATE-IT Software
Hello, The YROTATE-IT-RX23T pack has a quick start guide and instructions to install a GUI to control the unit easily. However after an extensive search on both the Renesas website and on Google, I failed to find such software. Is the software discontinued or is there a source ...
Aug 16, 2018 - RX23T: BLDC motor control with single shunt
Into the document "UM-YROTATE-IT-RX23T" I find the following note: Important Note:The software project available on the website: www.renesas.eu/motorcontrol is designed under e²studio environmentand only for three shunts configuration. An additional version is available under the CubeSuite CS+ Environment.The three shunts software ...
Feb 3, 2016