Skip to main content
Renesas Electronics Corporation

Description

A popular appliance in many households, the gas stove requires a high demand for control and safety. This High-End Gas Cooker solution enables real-time gas concentration, flame temperature, and dry burn detection. The high-end gas stove uses a 9V battery as a power supply. Ignition is started by lightly pressing the micro switch. When safety issues such as a gas leak occur, the electromagnetic valve will close to extinguish a fire immediately and sound an alarm.

With the RL78/G11 MCU's enhanced built-in peripherals, such as the analog-to-digital converter (ADC), timer module, and buzzer output circuit, functions such as gas concentration detection, pulse ignition, ignition feedback, and an alarm can be easily performed.

Features

  • Alerts for the following conditions:
    • Gas detection: When gas concentration exceeds safe levels
    • Anti-dry protection: When the pot bottom becomes excessively hot
    • Flame temperature detection (thermocouple temperature feedback): When the flame temperature drops too low, it helps to prevent accidental flameout
  • Includes a micro switch, high-voltage pulse ignition, alarm, and electronic circuit with the RL78/G11 MCU at the core
  • 9V battery power supply

Applications

Type Title Date
Manual - Hardware
Log in to Download PDF 1.11 MB
PCB Design Files
Log in to Download ZIP 1.44 MB
2 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 534 KB
1 item
Part NumberStatusStockSampleable
HIGH-END-GAS-COOKERActiveOut of StockN/A
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.