Skip to main content
Renesas Electronics Corporation

Toaster Kettle Grill with Digital Controls

Overview

Description

Modern kitchen appliances such as kettles, toasters, and grills have become popular, compact alternatives to traditional stoves for preparing hot breakfasts and meals. These devices quickly heat water for beverages or instant foods and efficiently toast or grill various breads and meats. As users increasingly seek premium features, the demand for enhanced control, precision, and ease of use continues to grow. To meet these evolving expectations, this system offers a cost-effective, compact, and user-friendly solution for precise food and beverage preparation by integrating a low-cost MCU with a built-in segment LCD and capacitive touch drivers. It enhances the user experience with clear program displays, intuitive touch controls for faster configuration, and easy-to-clean interfaces, delivering the premium control and convenience expected in modern kitchen appliances.

System Benefits:

  • Cost-effective MCU for precise control (compared to discrete-based products) with embedded segment LCD and capacitive touch drivers.
  • Segment LCD for clear display of program parameters and timers.
  • Multiple capacitive touch keys for faster configuration and easier cleaning.

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioConnector Arrow.110Connector ArrowConnector Arrow.89Connector Arrow.117Sheet.1Sheet.2Sheet.3Sheet.4WS098WS098WS098LCD/LED Segment DisplaySheet.15Sheet.16Sheet.17Sheet.18Sheet.19Sheet.20Sheet.21Sheet.22Sheet.23Sheet.24Sheet.25Sheet.26Sheet.27Sheet.28Sheet.29Sheet.30Sheet.31Sheet.32Sheet.33Sheet.34Sheet.35Sheet.36Sheet.37Sheet.38Sheet.39Sheet.40Sheet.41Sheet.42Sheet.43Sheet.44ONONSheet.45OFFOFFSheet.46Sheet.47Sheet.48Sheet.49Sheet.50Sheet.51Sheet.52Sheet.53Segment LCDSegment LCDSegment LCDTransistor - NPNSheet.72Sheet.73Sheet.74Sheet.75Sheet.76FET n-channel.420Sheet.78Sheet.79Sheet.80Sheet.81Sheet.82Sheet.83Label Text 10pt.262Connector LineGroundSheet.87Sheet.88Backlight DimmingBacklight DimmingBacklight Dimming12V12V12VTouch KeySheet.93Sheet.94Sheet.95Sheet.96Sheet.97Sheet.98Sheet.99Sheet.100Sheet.101Connector Arrow.102Touch KeysTouch KeysTouch KeysSpeakerspeaker_8_Sheet.106Sheet.107Sheet.108Sheet.109BuzzerBuzzerBuzzerConnector Arrow.113Connector Arrow.115RelayRelayRelayConnector Arrow.1195V5V5VConnector Arrow.12212V12V12VSPST NO SwitchSheet.125Sheet.126Sheet.127Sheet.128Sheet.129Sheet.130Connector Line.131Over-Temperature ProtectionOver-Temperature ProtectionOver-TemperatureProtectionCoil 2Connector Line.134Coil 2.135Connector Line.136Heating Elements (2-4)Heating Elements (2-4)HeatingElements (2-4)Bridge RectifierSheet.139Sheet.140Sheet.141Sheet.142Sheet.143Sheet.144Sheet.145Sheet.146Sheet.147Sheet.148Sheet.149Sheet.150Sheet.151Sheet.152Sheet.153Sheet.154Connector Line.155Connector Line.156Connector Line.157Connected signals lineConnected signals line.159AC Power SourceSheet.161Alternating CurrentConnector Line.163Connector Line.164Connector Line.165AC 90-240VAC 90-240VAC90-240VOp AmpOp AmpOp AmpLDOLDOLDOAC/DCAC/DCAC/DCTemperature SensorTemperature SensorTemperature SensorSheet.167MCUMCUMCULCDLCDLCDTimer/PWMTimer/PWMTimer/PWMCTSUCTSUCTSUTimerTimerTimerAnalogAnalogAnalogGPIOGPIOGPIOBacklightBacklightBacklight
Exiting Interactive Block Diagram