Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Household Aroma Diffuser

Overview

Description

Growing consumer focus on wellness, home ambiance, and smart home technology is driving demand for natural and non-invasive methods—such as aroma diffusers—to manage stress, improve sleep, and create a relaxing environment. Aroma diffusers disperse essential oils into the air by breaking them down into a fine mist or vapor using heat or fans, creating a fragrant atmosphere.

This aroma diffuser is an effective, connected, and low-power system. With a compact BOM, it heats the scent insert placed by the user and optionally uses a fan to disperse the vapor into the air. The system can also authenticate scent cartridges to provide smart connectivity and insights, and it features a flexible power architecture that supports both battery-powered and wall AC deployment.

System Benefits:

  • Low-power design enables long battery life and efficient operation when connected to a wall AC outlet.
  • Ultra-low power Wi-Fi 6 enables 2.4/5 GHz bands for longer range, better performance, and stable connectivity.
  • Compact mixed-signal IC integrates mixed-signal logic and high-voltage functionality into a single component for BOM reduction.
  • Built-in protections include undervoltage lockout, overcurrent protection, and thermal shutdown.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

Battery-Powered Aroma Diffuser

WS070-1: WEBLine.144LineConnector Line.157Connector Line.158Connected signals lineSheet.84Transformer Inductor Coreless (Air conductor).65Sheet.86Sheet.87Sheet.88Sheet.89Sheet.90Sheet.91Sheet.92Sheet.93Sheet.94LineLine.76Scent InsertScent InsertScent InsertJarSheet.50Sheet.51JarJarJarAroma OilAroma OilAroma OilCartridge AuthenticationCartridge AuthenticationCartridge AuthenticationConnector LineConnector Arrow.201Connector Line.23Connector Arrow.180Connector Arrow.183Connector Arrow.192Connector ArrowLine.240Connector Line.248Connector Line.249Connector Arrow.256Sheet.77Transformer Inductor Coreless (Air conductor).65Sheet.66Sheet.67Sheet.68Sheet.69Sheet.70Sheet.71Sheet.72Sheet.73Sheet.74LineLine.76AntennaSheet.5Sheet.6Sheet.7Sheet.8Sheet.9Wi-FiSPST NO SwitchSheet.14Sheet.15Sheet.16Sheet.17Sheet.18Sheet.19GroundSheet.21Sheet.22Connector Line.24NFC ReaderNFC ReaderNFC ReaderTransformer Inductor Coreless (Air conductor)Sheet.54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61Sheet.62Bi-directional3.3V3.3V3.3VLine ArrowConnected signals arrow.102Diode - LEDSheet.107Sheet.108Sheet.109Sheet.110Sheet.111Darlington.651Sheet.113Darlington.254Line.128Diode - LED.132Sheet.133Sheet.134Sheet.135Sheet.136Sheet.137Darlington.651Sheet.139Darlington.254Ground.141Sheet.142Sheet.143Line.145Line.146Connector 1.160BluetoothSheet.156Resistor - FixedGround.151Sheet.152Sheet.153Line.160Connector 1.160.161FanSheet.163Sheet.164Sheet.165Sheet.166Sheet.167Sheet.168Sheet.169Sheet.170Sheet.171Sheet.172Motor-DCSheet.174Sheet.175MMSheet.176WatchdogWatchdogWatchdogEnableEnableEnableTemperature SensorTemperature SensorTemperature SensorPressure SensorPressure SensorPressure SensorBi-directional.197Connected signals line.198Connected signals line.199Fan SystemFan SystemFan SystemConnector Arrow.203WS070-1WS070-1WS070-13.3V3.3V3.3VBattery 2-CellSheet.224Sheet.225Sheet.226Sheet.227Line 1pt.1552Line 1pt.1608Ground.230Sheet.231Sheet.232Resistor - VaristorSheet.234Sheet.235Sheet.236Sheet.237Sheet.238Sheet.239Line.244Connected signals line.245USB-CUSB-CUSB-CUSB-CSheet.209Sheet.210Sheet.211Sheet.212Sheet.213Sheet.214Sheet.215Sheet.216Sheet.217Sheet.218Sheet.219Sheet.220Sheet.221Connector Arrow.2553.3V3.3V3.3VLine Arrow.260Connector 1.160.261HVPAKHVPAKHVPAKSheet.262Battery ChargerBattery ChargerBattery ChargerLDOLDOLDOVBATVBATVBATTMP_SNSTMP_SNSTMP_SNSVBUSVBUSVBUSVMIDVMIDVMIDRIN_NRIN_NRIN_NSheet.263Wi-Fi/Bluetooth Low EnergyWi-Fi/Bluetooth Low EnergyWi-Fi/Bluetooth Low EnergyPHYPHYPHYGPIOGPIOGPIOVBATVBATVBATSPISPISPIPWMPWMPWMGPIOGPIOGPIOGPIOGPIOGPIOI2CI2CI2CGPIOGPIOGPIOSheet.264HVPAKHVPAKHVPAKVDDVDDVDDVDD2VDD2VDD2GPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOHVGPOHVGPOHVGPOHVGPOHVGPOHVGPOISENSISENSISENSGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOI2CI2CI2C
Exiting Interactive Block Diagram

AC-Powered Aroma Diffuser

WS070-2: WEBLineLine.144Connector Line.158Connector Line.157Connected signals lineConnector LineConnector Arrow.201Connector Line.23Connector Arrow.180Connector Arrow.183Connector Arrow.192Sheet.77Transformer Inductor Coreless (Air conductor).65Sheet.66Sheet.67Sheet.68Sheet.69Sheet.70Sheet.71Sheet.72Sheet.73Sheet.74LineLine.76AntennaSheet.5Sheet.6Sheet.7Sheet.8Sheet.9Wi-FiSPST NO SwitchSheet.14Sheet.15Sheet.16Sheet.17Sheet.18Sheet.19GroundSheet.21Sheet.22Connector Line.24AC Power Source.188Sheet.26Alternating CurrentConnector Line.29Connector ArrowConnector Arrow.413.3V3.3V3.3VConnected signals arrowConnected signals arrow.47Transformer Inductor Coreless (Air conductor)Sheet.54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61Sheet.62Bi-directionalSheet.84Transformer Inductor Coreless (Air conductor).65Sheet.86Sheet.87Sheet.88Sheet.89Sheet.90Sheet.91Sheet.92Sheet.93Sheet.94LineLine.76Scent InsertScent InsertScent InsertJarSheet.50Sheet.51JarJarJarAroma OilAroma OilAroma OilCartridge AuthenticationCartridge AuthenticationCartridge Authentication3.3V3.3V3.3VLine ArrowConnected signals arrow.102Diode - LEDSheet.107Sheet.108Sheet.109Sheet.110Sheet.111Darlington.651Sheet.113Darlington.254Line.128Diode - LED.132Sheet.133Sheet.134Sheet.135Sheet.136Sheet.137Darlington.651Sheet.139Darlington.254Ground.141Sheet.142Sheet.143Line.145Line.146Connector 1.160BluetoothSheet.156Resistor - FixedGround.151Sheet.152Sheet.153Line.160Connector 1.160.161FanSheet.163Sheet.164Sheet.165Sheet.166Sheet.167Sheet.168Sheet.169Sheet.170Sheet.171Sheet.172Motor-DCSheet.174Sheet.175MMSheet.176WatchdogWatchdogWatchdogEnableEnableEnableSheet.188AC Power from Wall OutletAC Power from Wall OutletAC Power from Wall OutletPlugSheet.32Sheet.33Sheet.34Sheet.35Sheet.1905V5V5VCircleBi-directional.197Connected signals line.198Connected signals line.199Fan SystemFan SystemFan SystemConnector Arrow.203WS070-2WS070-2WS070-2HVPAKHVPAKHVPAKNFC ReaderNFC ReaderNFC ReaderTemperature SensorTemperature SensorTemperature SensorPressure SensorPressure SensorPressure SensorAC/DCAC/DCAC/DCDC/DCDC/DCDC/DCSheet.206HVPAKHVPAKHVPAKVDDVDDVDDVDD2VDD2VDD2GPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOHVGPOHVGPOHVGPOHVGPOHVGPOHVGPOISENSISENSISENSGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOI2CI2CI2CSheet.207Wi-Fi/Bluetooth Low EnergyWi-Fi/Bluetooth Low EnergyWi-Fi/Bluetooth Low EnergyPHYPHYPHYGPIOGPIOGPIOVBATVBATVBATSPISPISPIPWMPWMPWMGPIOGPIOGPIOGPIOGPIOGPIOI2CI2CI2CGPIOGPIOGPIO
Exiting Interactive Block Diagram

Support