Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

This simulator product makes source level debugging of applications possible in the Renesas integrated development environment, or the High-performance Embedded Workshop, while the target system is not available on hand.

The simulator debugger's exclusive functions (high-function debugging) permits the programs written in C/C++ language or assembly language to be debugged efficiently while the actual MCU is not available on hand.

  • High-accuracy simulation (Cycle accurate, pipeline/cache hit rate measurements possible)
  • Simulated I/O function (Standard and file input/output functions usable)
  • Virtual interrupt function (Simulation of interrupt operations possible. Virtual interrupts using arbitrary timing and break conditions. Timer module based internal interrupts possible.)

Furthermore, an intuitively understandable easy GUI (graphical user interface) provides a comfortable debug environment.

This product is included in the C/C++ Compiler Package for SuperH Family. When the compiler package is installed, the functions of this simulator debugger are added to the High-performance Embedded Workshop environment.

Note:
All products listed as target devices are obsolete or not recommended for new designs.

Features

  • Since the simulator/debugger runs on the host computer, the user can start debugging the program while the actual MCU is not available on hand. This will result in a reduced development period of the entire system.
  • The number of instruction execution cycles is calculated by simulating pipelined instruction processing. This enables performance evaluation even in the absence of the actual MCU.
  • The functions outlined below are available, which permit program test and debug to be proceeded efficiently.
    • Support each CPU in the SuperH RISC engine family.
    • If an error occurs while the program under debug is running, the user can choose to continue ignoring the error or stop the program.
    • Get profile data and measure performance one function at a time.
    • Comprehensive break functions (virtual interrupt operations also possible).
    • Set and edit memory map.
    • Display a history of function calls.
    • Display C/C++ and assembler source level coverages.
    • Visual debug function based on image and waveform display.
  • The simulator/debugger runs under Windows, allowing breakpoints, memory map, performance and trace to be set in dialog boxes. The environment setup suitable for the memory map of each MCU in the SuperH RISC engine family can also be set in a dialog box.
  • Learn More

Release Information

Latest Ver.: V.9.10.01
Released: May 16, 2011

Details of upgrade (See Tool News)
Operating Environment

Notes

  • If the High-performance Embedded Workshop V.4.07.00 has not already been installed in your PC, the simulator debugger for the SuperH RISC engine family cannot be updated to V.9.10.00. So be sure to update your High-performance Embedded Workshop to V.4.07.00 at first.
  • When you run the compiler on Windows 7, update it and then update your High-performance Embedded Workshop to V.4.08.00. For how to update High-performance Embedded Workshop to V.4.08.00, see "High-performance Embedded Workshop Revised to V.4.08.00 (PDF | English, 日本語)".

Target Devices

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 122.72 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 21.21 MB 日本語
Software & Tools - Other
Log in to Download ZIP 19 KB
3 items
Type Title Date
Release Note PDF 307 KB 日本語
Manual - Development Tools PDF 4.16 MB 日本語
Manual - Development Tools PDF 1.85 MB 日本語
Manual - Development Tools PDF 212 KB 日本語
Manual - Development Tools PDF 1.46 MB 日本語
Tool News - Note PDF 195 KB 日本語
6 items

Functions

  • Work efficiency is increased, thanks to builder and debugger integration.
  • ELF/DWARF2 object formats are supported.
  • Number of execution cycles and the number of calls are graphically displayed one function at a time.
  • The stack is traced.
  • Cache hit rates are displayed.
  • Pipeline state is displayed.
  • Object optimization is possible by drawing on the information that is output by the profile function.
  • Comprehensive breakpoint functions are supported (virtual interrupt operations also possible).
  • Assembler source level coverage display.
  • Visual debug function based on image and waveform display.
  • Enhanced profile function (number of times memory is accessed is displayed for each type of memory (e.g., internal or external memory)).
Image
Basic simulation function

Basic Simulation Function

Image
High-accuracy simulation

High-accuracy Simulation

Image
Simulated I/O function / Virtual interrupt function

Simulated I/O Function / Virtual Interrupt Function

Image
Image display window

Image Display Window

Image
Waveform display window

Waveform Display Window

Simulation Range

[Functions Supported by this Simulator Debugger]

  • All executable instructions
  • Exception handling
  • Registers
  • Entire address space
  • Peripheral functions listed below in Table 1
Table 1. Peripheral Functions Supported by Each Simulator Debugger
SimulatorEndian specificationMMUCacheBSCDMACTimer
SH-1—————panorama_fish_eye
SH-2lens (Note1)————panorama_fish_eye
SH-2E—————panorama_fish_eye
SH-3lenslenslens——panorama_fish_eye
SH-3Elenslenslens———
SH3-DSP,SH3-DSP (Core)lenslenslens——panorama_fish_eye
SH-4lenslenslenspanorama_fish_eye—panorama_fish_eye
SH-4BSClenslenslenslenslenspanorama_fish_eye
SH-4(SH7750R)lenslenslenspanorama_fish_eye—panorama_fish_eye
SH2-DSP (SH7410)——————
SH2-DSP (Core)—————panorama_fish_eye
SH2-DSP (SH7065)lens————panorama_fish_eye
SH2-DSP (SH7612)lens—lens———
SH2A-FPU——lens——panorama_fish_eye
SH-4Alenslenslens——panorama_fish_eye
SH4AL-DSPlenslenslens——panorama_fish_eye

lens Supported | panorama_fish_eye Partly supported | — Unsupported

Note

  1. Endian specification is supported by SHC compiler package Ver 9.00 R01 or above.

[Functions Not Supported by this Simulator Debugger]

  • Serial communication interface (SCI)
  • I/O ports

Note: Use an emulator to debug these functions.

Support Communities

  1. Jtag sh7125

    I want to debug peripheral pin output/input, but we dont have source code of the firmware SH7125. It can be used JTAG with  HS0005KCU11H. What kinds software can be used? Can open OCD be used for debug with JTAG? or HEW can be used for running JTAG for ...

    Nov 14, 2021
  2. New to SH-4A family

    ... and tools. Currently I'm using HEW version 4.07.00 , SH-4A E10A-USB Emulator V.3.01.02, C/C++ compiler package for SuperH RISC engine family V.9.03 Release 02, SuperH RISC engine family Simulator Debugger V.9.10.00. Eventhough SH77721 is not available ...

    Jun 25, 2010
  3. New to SH-4A family

    ... and tools. Currently I'm using HEW version 4.07.00 , SH-4A E10A-USB Emulator V.3.01.02, C/C++ compiler package for SuperH RISC engine family V.9.03 Release 02, SuperH RISC engine family Simulator Debugger V.9.10.00. Eventhough SH77721 is not available ...

    Jun 25, 2010
View All Results from Support Communities (5)

Knowledge Base

  1. Windows may be destabilized by using a simulator debugger

    There were some cases when WindowsR98 was used. Please update WindowsR98 by using Windows 98 with Service Pack 1.

    Sep 10, 2007
  2. How to set the offset to download an absolute file (*.abs) in High-performance Embedded Workshop when the debugger is connected

    Setting the offset to an absolute file and downloading it when the debugger is connected is not guaranteed in the High-performance Embedded Workshop. The absolute file debug information is an absolute address, and it is assumed it will not be set as an offset. If it is only a ...

    Apr 26, 2017
  3. I would like to increase the processing speed

    The simulator bundled with HEW Ver.2.0 has a function which controls the simulation speed. Window refresh interval can be changed by a RESPONSE command in the command line of the simulator. The simulation speed can be increased by enlarging the numeric value.

    Sep 10, 2007
View All Results from Knowledge Base (13)