Description
The SH7046 Series single-chip RISC (Reduced Instruction Set Computer) microprocessors integrate a Renesas-original RISC CPU core with peripheral functions required for system configuration. The SH7046 series CPU has a RISC-type instruction set. Most instructions can be executed in one state (one system clock cycle), which greatly improves instruction execution speed. In addition, the 32-bit internal-bus architecture enhances data processing power. With this CPU, it has become possible to assemble low cost, high performance/high-functioning systems, even for applications that were previously impossible with microprocessors, such as real-time control, which demands high speeds. In addition, the SH7046 series includes on-chip peripheral functions necessary for system configuration, such as large-capacity ROM and RAM, timers, a serial communication interface (SCI), an A/D converter, an interrupt controller (INTC), and I/O ports.
Applications
- Home Appliance
| Part Number | Status | Samples | Stock | RoHS | Package | PLP terminated | CPU | Bit Size | Program Memory (KB) | Data Flash (KB) | RAM (KB) | Lead Count (#) | Supply Voltage (V) | Operating Freq (Max) (MHz) | I/O Ports | Timer | ADC | DMA | Ethernet | RTC | LVD or PVD | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HD64F7046F50V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | QFP | 2024 Jan (terminated) | SH-2 | 32 | 256KB | 0 | 12KB | 80# | 4 - 5.5 | 50MHz | 54 | 16-bit x 7-ch | 10-bit x 12-ch | Yes | No | No | No | -20 to +75 |
| HD64F7046FW50V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | QFP | 2024 Jan (terminated) | SH-2 | 32 | 256KB | 0 | 12KB | 80# | 4 - 5.5 | 50MHz | 54 | 16-bit x 7-ch | 10-bit x 12-ch | Yes | No | No | No | -40 to +85 |
Filters
Applied Filters
- GuideDescribes the RX products migration map, which shows the relationship between previous-generation products and new-generation products, and the preparation status of difference documents, which summarize the functional differences between each RX product. Please use this application note to gather information when migrating from previous-generation products to new-generation products or when using different RX products.
- Guide
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- GuidePDF 186 KB sh-product-number-guide Apr 04, 2018
- Product Change Notice
- Application NoteAI-generated Summary: The document explains key compiler option differences when migrating source code from the SuperH family to the RX family. It highlights that char types default to signed in SuperH but unsigned in RX, requiring the 'signed_char' option to maintain behavior. It also covers the 'auto_enum' option for automatic enum size selection and the 'dbl_size' option to specify double type size, which defaults to 4 bytes in RX compared to 8 bytes in H8 compilers. Configuration steps in the CS+ IDE are provided for each option.
- Product Change Notice
- Product Change Notice
- Guide
- Guide
- Technical Update
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Document
- Technical Update
- Manual - HardwareSH7046 Group Hardware ManualRECOMMENDED
Recommended Documents (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- GuideDescribes the RX products migration map, which shows the relationship between previous-generation products and new-generation products, and the preparation status of difference documents, which summarize the functional differences between each RX product. Please use this application note to gather information when migrating from previous-generation products to new-generation products or when using different RX products.
- Guide
- GuidePDF 186 KB sh-product-number-guide Apr 04, 2018
- Guide
- GuideView More (8)
Manuals & Guides (8)
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- Application NoteAI-generated Summary: The document explains key compiler option differences when migrating source code from the SuperH family to the RX family. It highlights that char types default to signed in SuperH but unsigned in RX, requiring the 'signed_char' option to maintain behavior. It also covers the 'auto_enum' option for automatic enum size selection and the 'dbl_size' option to specify double type size, which defaults to 4 bytes in RX compared to 8 bytes in H8 compilers. Configuration steps in the CS+ IDE are provided for each option.
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Application NoteAI-generated Summary: The SH-2 and SH-2A Fixed-point Library (Ver. 1.02) provides fixed-point arithmetic functions through the 'fixmath.h' header and corresponding libraries (sh2fix.lib, sh2afix.lib). It supports fixed-point operations like conversion between float and fixed-point types and trigonometric calculations. Usage instructions include copying files to local directories and specifying libraries in the High-Performance Embedded-Workshop environment. The library warns that results exceeding fixed-point range are not guaranteed. The 'fixmath.h' file defines types and macros for fixed-point operations, with function names indicating bit widths.Related Files:
- Application NoteAI-generated Summary: The document details a comprehensive list of methods supported by the class in a compiler package. It covers various template functions such as swap, min, max, copy, fill, mismatch, equal, lexicographical_compare, count, find, search, replace, for_each, adjacent_find, remove_if, generate, unique, reverse, rotate, and random_shuffle. These methods facilitate operations on iterators and ranges, supporting comparisons, transformations, and searches with customizable predicates and binary operations.View More (69)
Application Notes & White Papers (69)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (4)
- Technical Update
- Technical Update
- Technical Update
- Technical Update
Errata & Technical Updates (67)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
- Document
- Document
- Document
Other (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit] [Support MCU/MPU and devices: SuperH RISC engine, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
- Software & Tools - Evaluation Software
- SimulatorSimulator debugger for the SuperH RISC engine family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
- ITRON OSμITRON4.0 Specification real-time OS for SH-1,SH-2,SH2-DSP,SH-2A,SH2A-FPU [Required IDE :High-performance Embedded Workshop]
- Plug-in, OS Aware Debugging, Etc.Function for task-level debugging of real-time OS applications. Standard feature of High-performance Embedded Workshop. Available for debugging with a simulator or an emulator.
- Plug-in, OS Aware Debugging, Etc.Optional debugger extension product (Debugging Extension) for Integrated Development Environment High-performance Embedded Workshop which supports task level debugging of real-time OS applications.
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit] [Support MCU/MPU and devices: SuperH RISC engine, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]View More (10)
Software & Tools (10)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:View More (12)
Sample Code (12)
Simulation Models (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
SH7046 Simulating
I am working in SH7046 ,while simulating using Hitachi Super H Compiler,I got Memory Access error.what is memory access error and how i can solve it.Can any one help on this ,please.............
Jun 7, 2010 -
How to initialise stack pointer in sh7046
Hi,I have a situation like ,I need to initialise stack pointer before execution of my program.After boot mode there will be branching to RAM Area 0xFFFFD800 , here i want to initailise stack pointer and run my main program.0xFFFFD8000 /***initialise stack***/ /***jump to main*****/ ...
Jul 9, 2010
Knowledge Base
-
What's the difference between internal and external memory for SH2 ?
In general the faster and wider the memory is, the higher the CPU performance. MIPs figures are always quoted for internal memory where true 1 clock per instruction can be achieved. The SH fetches 2 16bit instructions at a time which means that every other instruction does not require an ...
Mar 18, 2009 -
Is it possible to rewrite the TCNT while MTU is being counted?
Rewrite the timer counter of MTU after timer counter is stopped.
Mar 26, 2009 -
Is the input VIH/VIL of EXTAL pin applicable to crystal resonator?
The regulations of input high-level voltage (VIH) and input low level voltage (VIL) in DC characteristic of EXTAL pin are the value during the use of external clock. It is not applicable for the use of crystal resonator.
Mar 25, 2009