Warning message
Features
- CPU: RL78 core, Max. 32MHz
- Voltage: 2.7V to 5.5V
- Package: 48-pin HVQFN, 48 to 144-pin LFQFP
- Memory: SRAM Max. 32KB, Program Flash Max. 512KB
- PWM: PWM Output x 24, 3-phase PWM Output Function
- Analog function: 10-bit A/D Converter (ch) x 31, 8-bit D/A Converter (ch) x 1
- On-chip Oscillator Freq. (MHz): 64M, 48M, 32M, 24M, 16M, 12M, 8M, 4M, 1M Low-speed Oscillator 15kHz
- Others: PLL, RTC, Power-On Reset, Low Voltage Detection
Description
RL78/F15 automotive microcontrollers employ the RL78 core, which realizes high processing performance while delivering the lowest power consumption in its class. A high-speed on-chip oscillator provides 32MHz CPU operation. An enhanced motor control functionality is offered by the motor control timer (Timer RD). For easy migration, RL78/F15 is pin and software upwards compatible with RL78/F14. The RL78/F15 Group even supports 125 ℃ (target) operation, whereby a CPU clock of 24 MHz can be reached. In addition, an abundance of functions to support functional safety, like ECC on RAM and a stack pointer monitor as well as an A/D converter testing function are available. With packages from 48 to 144-pin, a memory range from 128KB to 512KB flash, and advanced IPs for LIN and 2 channels of CAN communication and IEBus, these products are very well suited for a broad range of cost-sensitive automotive applications like DC and BLDC motor control, HVAC, lighting and many kinds of body applications.
Parameters
| Attributes | Value |
|---|---|
| Program Memory (KB) | 128, 192, 256, 384, 512 |
| Data Flash (KB) | 8, 16 |
| RAM (KB) | 10, 16, 20, 26, 32 |
| Carrier Type | Bulk (Tray), Full Carton (Tray), Tape & Reel |
| Supply Voltage (V) | 2.7 - 5.5 |
| I/O Ports | 38, 52, 68, 86, 130 |
| Temp. Range (°C) | Ta = -40 to +105, Ta = -40 to +125 |
| Operating Freq (Max) (MHz) | 24, 32 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 4, 6 |
| SPI (ch) | 4, 6 |
| I2C (#) | 5 |
| CAN (ch) | 2 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| LIN (#) | 2, 3 |
| 16-Bit Timer (ch) (#) | 19, 27 |
| 12-Bit A/D Converter (ch) | 0 |
| 10-Bit A/D Converter (ch) | 18, 20, 25, 31 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 1 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Segment LCD Controller | No |
| Security & Encryption | No |
Application Block Diagrams
| Bidirectional DC/DC Converter for 12V/48V EV/HEV Systems High efficiency bidirectional DC/DC converter ideal for 12V/48V EV and HEV systems. | |
| Automotive Monitoring Function Extension Compact CMIC-based system for integrating motor monitoring and protection functions in automotive systems. | |
| Solid-State Automotive Power Distribution Module Solid-state power module enables safe, compact automotive networks with IPD protection and control. |
Additional Applications
- Car Audio
- Body
- Chassis & Safety
- HEV/EV
- Motor Control
Applied Filters: