Features
- 64MHz RXv3 core (6.01 CoreMark/MHz*) , single-precision FPU
- *Typical for RXv3 core
- Low power (Active: 69μA/MHz, Standby: 1μA)
- Wide operating voltage range: 1.6V to 5.5V
- Operating temperature: -40°C to 85°C or -40°C to 105°C
- Built-in Flash memory: 512KB code flash, 128KB SRAM
- 8KB data flash that can store data like an EEPROM
- Diverse package lineup from 48 to 100 pins (LFQFP, HWQFN)
- Up to 89 general-purpose I/O ports
- USB 2.0 Host/Function/OTG (supports full speed (12Mbps), low speed (1.5Mbps), and isochronous transfer)
- CAN FD (ISO 11898-1:2015 compliant)
- Various other communication interfaces (SCI, IIC, RSPI, etc.)
- 16-bit/32-bit general-purpose PWM timer, 16-bit low-power timer, 16-bit compare match timer, 8-bit timer, RTC
- 12-bit A/D converter, 8-bit D/A converter, comparator, temperature sensor
- Capacitive touch sensing unit (CTSU2SL)
- Self-capacitive: 1 pin, 1 key configuration for up to 36 keys
- Mutual capacitive: Up to 64 keys in matrix configuration
- RSIP-E11A enables high level of Root of Trust
- AES and other encryption engines, key management, flash memory protection
- +/-1.0% accuracy high-speed on-chip oscillator
Description
The RX261 group is a 32-bit microcontroller that delivers outstanding power efficiency, advanced touch functions, and robust security. It is suitable for a wide range of applications including consumer electronics, industrial automation, building automation, and battery-powered products.
The RXv3 core delivers a high performance of 355CoreMark at 64MHz operation. Active current is 69μA/MHz, and standby current is 1μA. Power consumption can be minimized during intermittent operation by using a snooze mode that allows peripheral functions to operate during standby.
The third-generation capacitive touch sensing unit (CTSU2SL) is included as an HMI function. The CTSU2SL supports multi-frequency scanning to reduce false detection due to external noise, active shield to suppress the effects of water on the electrodes, the automatic judgment function to detect touch events without CPU activation, and the MEC function to reduce touch measurement time and current consumption for multiple electrodes.
The RSIP-E11A is also equipped with a full range of security features, with built-in AES, ECC, and SHA engines. Management functions are provided to prevent unauthorized use of the cryptographic engine and leakage of keys. In addition, it has the area protection function that allows the user to set a non-rewritable area on the code flash memory. This is ideal for storing secure boot programs, etc.
Parameters
| Attributes | Value |
|---|---|
| Main CPU | RXv3 |
| Program Memory (KB) | 256, 384, 512 |
| RAM (KB) | 128 |
| Carrier Type | Full Carton (Tray), Full Tray (Tray), Tape & Reel |
| Supply Voltage (V) | 1.6 - 5.5 |
| I/O Ports | 38, 54, 70, 90 |
| DRAM I/F | No |
| Temp. Range (°C) | Ta = -40 to +85, Ta = -40 to +105 |
| Operating Freq (Max) (MHz) | 64 |
| Ethernet speed | No |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 1 / 1 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 6, 7 |
| SPI (ch) | 7, 8 |
| I2C (#) | 7, 8 |
| CAN (ch) | 0, 1 |
| CAN-FD (ch) | 0, 1 |
| Wireless | No |
| SDHI (ch) | 0 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 19, 20 |
| 32-Bit Timer (ch) | 2 |
| 16-Bit Timer (ch) (#) | 10 |
| 8-Bit Timer (ch) | 4 |
| Standby operable timer | Yes |
| 12-Bit A/D Converter (ch) | 11, 15, 18, 25 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 8-Bit D/A Converter (ch) | 0, 2 |
| Capacitive Touch Sensing Unit (ch) | 22, 30, 34 |
| Segment LCD Controller | No |
| Security & Encryption | Unique ID, Unique ID, RSIP-E11A(AES/ECC/SHA/TRNG) |
Application Block Diagrams
| Robust Operational Touch Panel with CAN FD Reliable HMI touch panel with CAN FD, haptics, and NFC for e-bikes, elevators, and industry. | |
| Portable Thermal Printer​ A smart portable thermal printer with Wi-Fi, Bluetooth, and NFC connectivity. |
Additional Applications
- Consumer Electronics
- Building Automation
- Industrial Automation
- Medical & Healthcare
Applied Filters:
Filters
Software & Tools
Sample Code
Simulation Models
This video provides an overview of the RX261 and demonstrates how to quickly set up and get started with the EK-RX261. The EK-RX261 offers a robust ecosystem, enabling the development of prototypes across a wide range of applications using the RX261. To learn more, visit the EK-RX261 page.