メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Patented gate-sensed adaptive dead time control provides shoot-through protection and minimized dead time
  • Unique tri-level PWM input for integration with Renesas multiphase controllers (for example, ISL78225 and ISL78226)
  • 3A sourcing and 4A sinking output current
  • On-chip 3Ω bootstrap FET switch
  • Programmable dead time delay with single resistor
  • Tri-level PWM input
  • Separate source/sink pins at driver outputs
  • Bootstrap and VDD Undervoltage Lockout (UVLO)
  • Wide supply range: 8V to 18V
  • Bootstrap supply maximum voltage: 100V
  • Maximum phase voltage: 86V
  • Minimum phase voltage: -10V

説明

The ISL78424, ISL78434, and ISL78444 are Automotive Grade (AEC-Q100 Grade 1) high voltage, high frequency, half-bridge NMOS FET drivers for driving the gates of up to 70V half-bridge topologies.

The family of half-bridge drivers features 3A sourcing, 4A sinking peak gate drive current. The ISL78424 and ISL78444 feature a single tri-level PWM input for controlling both gate drivers. The ISL78434 has dual independent inputs for controlling the high-side and low-side drivers separately. The ISL78424 and ISL78434 have independent sourcing and sinking pins for each gate driver, and the ISL78444 has a single combined sourcing/sinking output for each gate driver.

Strong gate drive strength and the Adaptive Dead Time (ADT) feature allow this family of drivers to switch high voltage, low rDS(ON) power FETs in half-bridge topologies at high operating frequencies while providing shoot-through protection and minimizing dead time switching losses.

The ISL78424, ISL78434, and ISL78444 are offered in a 14 Ld HTSSOP package that complies with 100V conductor spacing per IPC-2221B. The ISL78444 is pin compatible with the ISL78420. All devices are specified across a wide ambient temperature range of -40°C to +140°C.

パラメータ

属性値
Bootstrap Supply Voltage (Max) (V)100
VBIAS (Max) (V)18
Peak Pull-up Current (A)3
Peak Pull-down Current (A)4
Turn-On Prop Delay (ns)45
Turn-Off Prop Delay (ns)45
Rise Time (μs)10
Fall Time0.01
Temp. Range (°C)-40 to +105°C, -40 to +125°C
Input Logic LevelTri-Level
Qualification LevelAutomotive

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP-EP5.0 x 4.4 x 0.00140.7

アプリケーション・ブロック図

3.3kW integrated OBC and DC/DC block diagram showing a shared-transformer architecture that combines onboard charging and HV-to-LV DC/DC conversion for simultaneous high-voltage and 12V battery charging.
3.3kW OBC・DC/DC一体型システム
共有トランスを使用した3.3 kW OBCおよびHV-LV DC/DCの統合プラットフォームで、高電圧バッテリと低電圧バッテリの同時充電が可能です。
Interactive block diagram of the UAV system features AI vision, precision motor control, and smart battery management.
無人航空機 (UAV)
AIビジョン、精密なモータ制御、スマートバッテリ管理を備えたUAVシステム。
48V/3kW Motor Control for 2/3 Wheelers Block Diagram
48V/3kW 2/3 輪車用モータ制御
48V/3kWのモータ制御システムは、スケーラブルなインバータ設計、位相過電流障害検出、ASIL-B安全性を特長としています。
Low-voltage x-in-1 electric vehicle unit block diagram features a 48V inverter, onboard charger, DC/DC converter, and a motor control unit (EMU2).
X-in-1電気自動車ユニット
効率的なモータ制御、充電、DC/DC変換のための統合型X-in-1 EV電源システム。
Vehicle Window Control Block Diagram
挟みこみ防止機能を備えた車両ウィンドウコントロール
MCUを統合した車両ウィンドウコントロール設計により、安全性、挟み込み防止、スムーズな操作、快適性が保証されます。
3.6kW bidirectional digital power PFC system block diagram utilizes a high-performance Arm Cortex MCU designed to support advanced 650V GaN FETs.
デジタルパワーシステム
EV、エネルギ、産業用途向けの高効率デジタルパワーシステム。
12V Motor Controller Block Diagram
12Vモータコントローラ
FOCまたは台形波制御を備えたコンパクトな12V BLDCモータコントローラにより、迅速かつ効率的な開発を実現します。
Automotive Monitoring Function Extension for Motor Control System Block Diagram
車載システム向けモニタリング機能拡張
自動車システムにモータ監視および保護機能を搭載するためのコンパクトなCMICベースのシステム。
Low Voltage Inverter for 2/3 Wheeler Traction Motor Control Block Diagram
2/3 輪トラクションモータ制御用の低電圧インバータ
車載用マイコンやアナログ製品を使用した、モータ制御用に設計された2/3輪車用インバータです。

適用されたフィルター