Overview
The SLG47004V-EVB evaluation board is a flexible hardware platform designed for rapid prototyping and testing of analog circuits using the SLG47004 AnalogPAK™ programmable mixed-signal IC. It features configurable op amp sections, digital rheostats, rail-to-rail analog switches, extensive test points, and supports multiple power supply options. The board integrates seamlessly with the Go Configure Software Hub for easy configuration, emulation, and debugging, making it ideal for developing and evaluating a wide range of mixed-signal applications.
Features
- Flexible platform for evaluating a wide range of analog circuits
- Multiple power supply options: ADB, serial debugger, or external (2.5V to 5.5V)
- Extensive test points for easy signal injection and monitoring
- Two configurable op amp sections for various amplifier topologies
- Two digital rheostat sections for gain, offset, and reference adjustments
- Dual rail-to-rail analog switches for high-side and low-side applications
- Full integration with GreenPAK Designer software for emulation and programming
Sample & Buy
SLG47004V-EVB
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Support
Support Communities
- Question about Evaluation Environment for GreenPAK SLG47004V.
Dear all, Hello. I'd like to know what we shoud use for evaluate the SLG47004V. - Can we use SLG4DVKADV with SLG47004V-SKT and SLG47004V itself for the best way to evaluate ? - Can we use SLG47004V-EVB for the best way to evaluate ? - Can we get the spec sheet about ...
Jun 7, 2024