| CAD Model: | View CAD Model |
| Pkg. Type: | STQFN |
| Pkg. Code: | KN |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 24 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| # of Programable Delays (#) | 1 |
| ACMP Channels (#) | 3 |
| AVOL (dB) | 125 |
| Additional Features | Supported in Go Configure™ Software Hub |
| Automotive Qual. | No |
| Bandwidth (MHz) | 8 |
| CMRR (dB) | 103 |
| CNT/DLY (Max) (#) | 7 |
| Channels (#) | 2 |
| D Flip-flops (DFFs) (#) | 18 |
| Enable | Yes |
| Function | Photoelectric AFE, Resistive SSC, Thermocouple SSC |
| GPIOs (#) | 8 |
| Gain Min | 1 |
| IOUT (A) | 0.052 |
| IS per Amp (mA) | 0.6 |
| Input Type | Single-bridge |
| Interface | I2C |
| LUTs (Max) (#) | 20 |
| Longevity | 2035 Nov |
| MOQ | 5000 |
| Memory Type | MTP |
| Noise VN (nV/√Hz) | 51 |
| Nominal VDD | 2.3 - 5.5 |
| Offset Voltage (Max) (mV) | 1.2 |
| Oscillator Type | RC OSC, LF OSC, Ring OSC |
| PSRR (db) | 102 |
| Pattern Generator | 1 |
| Pipe Delay | 16-stage |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 |
| Pkg. Type | STQFN |
| Price (USD) | $1.3158 |
| Qty. per Reel (#) | 5000 |
| Rail-to-Rail Input | Yes |
| Resolution (bits) | 10 |
| Sample Rate Max (KHz) | 25 |
| Single Supply Voltage Range (V) | 2.5 - 5.5 |
| Slew Rate (V/µs) | 6.4 |
| Special Features | 2x Op Amp or 1x In-Amp, 2x Rheostat, 2x An Switch, 2-Ch Auto-Trim, EEPROM |
| Supply Voltage (V) | 2.4 - 5.5 |
| Temperature Sensor (ch) (#) | 1 |
| VOUT (V) | 5.5 |
| VS (Max) (V) | 5.5 |
| VS (Min) (V) | 2.4 |
The SLG47004 is an AnalogPAK™ programmable mixed-signal IC with operational amplifiers, digital rheostats, EEPROM, and a wide set of analog and digital macrocells.
SLG47004 builds upon the flexibility of the GreenPAK’s traditional mixed-signal solution by integrating a mix of advanced analog features, including op amps with programmable bandwidth, 10-bit digital rheostats, analog switches, and a chopper analog comparator. The unique Auto-Trim feature highlights the ability of this GreenPAK device to periodically tune its rheostat value to either compensate for system error sources or reconfigure circuit parameters. The SLG47004 provides dynamic Power Down control for all analog and digital blocks to optimize power consumption performance. Common applications include sensor interfaces, ADC analog front-ends, configurable amplifiers, tunable filters, and a variety of other analog circuits. This multi-time programmable solution is built into a tiny 3mm x 3mm package.