Features
- Dual-core: Cortex-M33F at 64MHz as application core, Cortex-M0+ at 64MHz as configurable MAC
- Receive sensitivity -97dBm, Transmit +6dBm
- 96kB RAM (+16kB Cache), 256kB Flash, 288kB ROM (incl. stack), QSPI external flash/RAM expansion
- 8-ch, 15-bit Sigma-Delta ADC
- Power consumption: RadioRx = 1.2mA, RadioTx = 2.3mA, Active = 34µA/MHz, Hibernation = 90nA
- Only requires 6 external components
- Package: WLCSP (3.32mm x 2.48mm), FCQFN (5.1mm x 4.3mm)
- Security: secure key storage, secure boot
- Quad-decoder (active in hibernation)
Description
Module available: DA14592MOD
The DA14592 is a mid-range Bluetooth® Low Energy (LE) SoC that offers the lowest power consumption and smallest solution footprint in its class. This SoC features multi-core processing (Arm® Cortex®-M33™, Arm Cortex-M0+) and includes on-chip memory (RAM/ROM/Flash) sized to support a broad range of applications while maintaining cost-effectiveness. Typical applications include connected medical devices, asset tracking, human interface devices, metering systems, Point of Sale (PoS) readers, and crowdsourced location (CSL) tracking. Notably, the DA14592 also includes a high-precision sigma-delta analog-to-digital converter (ADC), up to 32 GPIOs, and a QSPI for external memory (Flash or RAM) expansion, which is uncommon for this class of Bluetooth LE SoC.
The DA14592 maintains Renesas’ leadership in lowest radio power consumption by leveraging its new low-power mode, enabling a radio transmit current of only 2.3mA at 0dBm and a radio receive current of 1.2mA. Furthermore, it supports an ultra-low hibernation current of 90nA, which extends the shelf-life of end-products shipped with a connected battery. For products that require extensive application processing, it also boasts an ultra-low active current of 34µA/MHz.
The DA14592 typically requires only 6 external components, delivering best-in-class eBOM and offering the lowest solution cost and size. Its high accuracy on-chip RCX removes the need for an external, sleep mode crystal with most applications only requiring a 32MHz crystal. Package options include WLCSP (3.32mm x 2.48mm) and FCQFN (5.1mm x 4.3mm) offering an attractively small solution footprint. Additionally, it comes with a comprehensive suite of support tools, programming examples, Renesas' professionally staffed support forum, and industry-leading customer technical support.
Parameters
| Attributes | Value |
|---|---|
| Wireless Standard | BLE 5.2 Core specification |
| Proprietary 2G4 protocol | Yes |
| CPU | M33 & M0+ |
| Flash Memory (KB) | 256 |
| ROM (KB) | 288 |
| Memory Size (OTP) (KB) | 0 |
| RAM (KB) | 96 |
| GPIOs (#) | 32 |
| Vcc (V) | 1.7-3.6 |
| Integrated DCDC | Integrated Buck DC-DC converter |
| Integrated Battery Charger | No |
| External Rails and Load Capacity | None |
| Tx Current (mA) | 2.3 |
| Rx current (mA) | 1.2 |
| Output Power Range (dBm) | -22 - 6 |
| Sensitivity (dBm) (dBm) | -97 |
| Clock Rate (MHz) | 64 |
| Flexible System Clock | Yes |
| Execute from FLASH | Yes |
| Hardware Crypto Engine | Yes |
| QSPI Interface (#) | 1 |
| SPI (#) | 1 |
| I2C (#) | 1 |
| UART (#) | 2 |
| ADC | 15-bit x 8-ch, 10-bit x 8-ch |
| USB Ports (#) | 0 |
| LE Data Length Extensions | Supported |
| 2Mbps | Supported |
| LE Coded PHY (Long Range) | Not Supported |
| Extended Advertising | Not Supported |
| Periodic Advertising | Not Supported |
| AoA | TX Supported |
| AoD | TX Supported |
| GATT Caching | Not Supported |
| Bluetooth® Mesh | Not Supported |
| Temp. Range (°C) | -40 to +85°C |
Product Comparison
| DA14592 | DA14592MOD | DA14594 | |
| RAM (KB) | 96 | 96 | 96 |
| Extended Advertising | Not Supported | Supported | Supported |
| Periodic Advertising | Not Supported | Not Supported | Supported |
| AoA | TX Supported | TX Supported | TX Supported |
| AoD | TX Supported | TX Supported | TX Supported |
| Application | AoA, AoD, Asset tracking, Beacons, Connected health, Crowd-sourced location tracking, HID, IoT, Medical, Metering, PoS, Proximity tags & trackers, RCU | AoA, AoD, Asset tracking, Beacons, Connected health, Crowd-sourced location tracking, HID, IoT, Medical, Metering, PoS, Proximity tags & trackers, RCU | ATLAS, AoA, AoD, Asset tracking, Beacons, HID, IoT, Medical, Metering, PoS, Wireless Ranging (WiRa) |
| GPIOs (#) | 32 | 32 | 32 |
| Pkg. Type | FCQFN, WLCSP | Module | FCQFN, WLCSP |
Application Block Diagrams
| Cordless Brushless Drill Cordless brushless drill designs delivering power, precision, and connectivity. | |
| Health Monitoring Medical Patch Compact medical patch with continuous health monitoring and location tracking for patient safety. | |
| LoRa and Bluetooth Low Energy Sensor Node Customizable LoRa and Bluetooth LE sensor node for long-range data transfer and local monitoring. | |
| Bluetooth Low Energy Tags for Crowdsourced Location Tracking Ultra-low power Bluetooth Low Energy asset tracker tag for crowdsourced location tracking. | |
| Bluetooth Low Energy Tags for Proximity and Asset Tracking Ultra-low power Bluetooth Low Energy asset tracker tag with high-precision accuracy. | |
| 48V Mobility Platform This 48V mobility platform offers versatile, adaptable solutions for diverse electric mobility applications. | |
| Insulin Pump Insulin pumps provide automatic, precise insulin delivery with CGM integration for better glucose control. | |
| Wearable Smart Ring for Health and Connectivity Smart rings combine health tracking with NFC charging and payments plus Bluetooth LE for efficient performance. | |
| Multi-Functional Cordless Drill with Wire Detection Cordless drill design with IoT enables wire detection, Bluetooth control, adjustable angles, and enhanced visibility. |
Additional Applications
- Crowdsourced location tracking
- Asset tracking
- Connected health
- Human interface device
- Activity tracker
- Toys
- Data logger
- Point-of-Sale (PoS) reader
- Metering
- High-end voice remote control unit (RCU)
- IoT end node
Applied Filters: