Overview
The QCIOT-ELOADPOCZ load board is a programmable electronic load for the QuickConnect ecosystem that enables system stress testing while prototyping.
The board includes the SLG4BE46142V programmable mixed-signal IC that serves as an I2C-enabled controller for selecting current load.
The board provides a standard Pmod™ Type 6A (extended I2C) connection for the onboard sensor to plug into any required MCU evaluation kit with a matching connector. The QCIOT-ELOADPOCZ features Pmod connectors on both sides of the board to allow additional Type 6/6A boards to connect in a daisy-chained solution with multiple devices on the same MCU Pmod connector.
The QCIOT-ELOADPOCZ is intended as a quick connect prototyping solution for programmable loading. The board enables the designer to quickly test and characterize a variety of applications that can include driver circuits, batteries, and power supplies. The QCIOT-ELOADPOCZ takes external voltages between 0.8V to 10V and can draw up to a maximum of 4 watts.
Features
- Max 2.5A of load current or 4W
- Wide input voltage range (0.8V to 10V)
- Programmable load timing through I2C
- Standardized type 6A Pmod connector supports I2C extended interface
- Dual connectors allow pass-through signals for daisy-chained solutions
- Software support in e2 studio minimizes development time with one-click code generation
Getting Started
Test this Board Remotely with Lab on the Cloud
Sample & Buy
Programmable Electronic Load for the QuickConnect Ecosystem
| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |