Skip to main content
Renesas Electronics Corporation

Overview

The SLG47004V-DIP 20-pin DIP Prototyping Board is perfect for breadboarding and fast prototyping with the SLG47004 AnalogPAK™ programmable mixed-signal IC. It requires the DIP Adapter (SLG4SA-DIP) to use it with the GreenPAK™ Advanced Development Board.

The GreenPAK DIP Adapter is a small PCB that allows users to adapt STQFN packages into a DIP footprint. This board can speed up your design prototyping and testing. With a small board size of 0.43 x 1.67 inches, it uses a 20-pin DIP footprint with a 0.3-inch width. Users can also use this adapter for prototyping by making an MSTQFN package compatible with solder-free breadboards.

Features

  • Low cost
  • Simplifies prototyping of surface-mount technology (SMT) ICs
  • Optional VDD LED indicator
  • Decoupling capacitor included
  • Optional I2C pull-up resistors

Products in the Design

Sample & Buy

SLG47004V-DIP Prototyping Board

SLG47004V-DIP

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180
1u | $4.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

GreenPAK Advanced Development Board

SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.

GreenPAK DIP Adapter for GreenPAK Advanced Development Board

SLG4SA-DIP Active
Bridge GreenPAK DIP prototyping boards with the Advanced Development Board for seamless evaluation. Simplifies workflows across GreenPAK development platforms.

Go Configure Development Board

Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.

GreenPAK Extension Card for the Go Configure Development Board

SLG4EXTCARD1 Active
The GreenPAK™ Extension Card #1 is designed to work with the Go Configure Development Board, providing a platform for evaluating, debugging, and validating GreenPAK mixed-signal ICs. This extension card is required to connect to and use the GreenPAK socket adapters and DIP adapters.

Support

Support Communities

  1. SLG47004V-DIP 3D model

    Looking for a 3D model, step or stl for the SLG47004V-DIP to use in Kicad, tx. Kicad component drawing and footprint would also be nice to have but i already made those.

    Dec 24, 2024
  2. My GreenPAK orderf was not sent

    I submitted an order on your web site: https://www.dialog-semiconductor.com/products/greenpak/store and received confirmation of order but after two weeks i don't get any shipping information i sent multiple emails but i don't get any response. Please let ...

    Jun 6, 2022