Skip to main content
Renesas Electronics Corporation

Features

  • CPU: Arm Quad Cortex-A55, maximum operating frequency 1200MHz
  • CPU: Arm Dual Cortex-R52, maximum operating frequency 1000MHz
  • Memory: Tightly coupled memory 576KB (with ECC) per R52 core, internal RAM 2MB (with ECC)
  • LPDDR4 SDRAM memory interface
  • Trigonometric function accelerator
  • 3-port Gigabit Ethernet switch with TSN and 3-unit Ethernet GMAC
  • Industrial Ethernet: EtherCAT®, PROFINET® RT/IRT, EtherNet/IP™, etc.
  • Encoder interface: 16ch (supports A-format™, EnDat, BiSS®, HIPERFACE® DSL, FA-CODER)
  • Up to 9-axis motor control
  • Octa/Quad SPI support
  • ADC: 12-bit 4ch x 2 units + 6ch x 1 unit
  • ΔΣ I/F: 30ch
  • Secure boot
  • Secure update
  • Hardware cryptographic IP
  • True Random Number Generator (TRNG)
  • Secure debug
  • Arm TrustZone
  • Package: 729-pin FCBGA
  • Voltage: 0.8V core, 1.1V DDR 1.8V PLL, OSC, USB I/O 3.3V GPIO, xSPI, RMII, MII
  • Explore Renesas-validated DRAM Compatibility List

Description

RZ/T2H is an advanced high-end microprocessor (MPU) providing high application processing performance, high-precision real-time control, and Linux operations on a single chip. It has the processing power and peripheral functions required for controllers such as industrial robots, motion controllers, and programmable logic controllers (PLCs). Quad Arm® Cortex®-A55 CPU cores (1200MHz) for application processing and two Arm Cortex-R52 CPU cores (1000MHz) for real-time control, as well as network functions compatible with Time-Sensitive Networking (TSN) and various industrial Ethernet protocols such as EtherCAT, EtherNet/IP, and PROFINET RT/IRT. The peripheral functions are capable of controlling motors of up to 9 axes with low latency access from a Cortex-R52 CPU. Equipped with a large-capacity memory interface of LPDDR4, and a large-capacity non-volatile memory interface of SD/eMMC, it supports application-rich operating systems such as Linux. Two lanes of PCIe Gen3, 2 channels of xSPI, and other high-speed interfaces are also available. Multi-axis motor control can be achieved with a single chip, reducing the number of BOM components, thus contributing to reduced power consumption and board size.

Parameters

AttributesValue
CPU ArchitectureArm
Main CPUCortex-A55, Cortex-A55 x 2, Cortex-A55 x 4
Program Memory (KB)0
RAM (KB)3200
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)3.135 - 3.465
I/O Ports287
NPUNo
DRAM I/FLPDDR4-3200
3D GPUNo
Temp. Range (°C)Tj = -40 to +125
Operating Freq (Max) (MHz)1200
Ethernet speed10M/100M/1G
Ethernet (ch)4
EtherCat (ch) (#)1
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)PCIe (Gen3.0 2Lane) x 1 ch
SCI or UART (ch)18
SPI (ch)4
I2C (#)3
CAN (ch)0
CAN-FD (ch)2
WirelessNo
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)63
32-Bit Timer (ch)59
16-Bit Timer (ch) (#)14
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)14
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerYes
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionAES, RSA, ECC, Hash, TRNG, Arm TrustZone, Secure boot, Unique ID, Arm TrustZone, Unique ID

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
FCBGA23 x 23 x 2.47290.8

Application Block Diagrams

9-axis industrial motor control block diagram features an MPU with dual Arm Cortex-R52 and quad Arm Cortex-A55 cores and supports major industrial Ethernet protocols.
6‑ and 9‑Axis Industrial Motor Control with Ethernet
High-precision and efficient 6- and 9-axis motor control designed for robotics and industrial applications.

Additional Applications

  • Industrial robot (articulated robot, parallel link, SCARA robot)
  • Collaborative robot
  • AGV/AMR
  • Multi-axis servo
  • CNC
  • Motion controller
  • PLC

Applied Filters: