Overview
Description
The RZ MPU Verified Linux Packages provide pre‑validated software for RZ MPUs. Each package includes functions that have been tested for reliability, and ongoing maintenance ensures long‑term support. By using these packages, developers can significantly reduce the workload of embedded system software development and accelerate product integration.
Features
- Linux Kernel (SLTS 6.12-CIP)
- Device Drivers
Release Information
- (Next) TBD: 6.12-CIP version VLP v5.0.1
- Dec 24, 2025: 6.12-CIP version VLP v5.0.0
Target Devices
Target Reference Boards
Download
First, download the Verified Linux Package from the link below and read the release note included in it carefully. Please download additional files required for your purpose by referring to the release note.
*Note:
- The download files marked "OSS" in the “Note” section are open source software. It is provided “AS IS” with no warranty and the license is described in the source code. Please check carefully by yourself the license for each software and license for technologies that are used by each OSS, and carefully confirm the package is applicable to your product.
For RZ/T2H, RZ/N2H
| Download | Description | Version | Note |
|---|---|---|---|
| RZ MPU Verified Linux Package v5.0.0 (RTK0EF0045Z0042AZJ-rz-vlp-v5_0_0.zip) (ZIP) | This is the verified Linux package and it includes the release notes. | V5.0.0 | OSS |
| RZ/T2H and RZ/N2H Industrial Packages | The industrial packages for RZ/T2H and RZ/N2H. | - | OSS |
| RZ/T2H Pre-built Images (RZT2H_VLP5_0_0_Pre-built_Images.zip) (ZIP) | Pre-build image for RZ/T2H EVKIT. | V5.0.0 | OSS |
| RZ/N2H Pre-built Images (RZN2H_VLP5_0_0_Pre-built_Images.zip) (ZIP) | Pre-build image for RZ/N2H EVKIT. | V5.0.0 | OSS |
Common File for all Products
| Download | Description | Version | Note |
|---|---|---|---|
| Open source packages (oss_pkg_rz_v5_0_0.7z) (7Z) | This file includes all source codes of OSSs except for Linux kernel. It is not mandatory to download this file. Please read the description in the release note and download this file as needed. | V5.0.0 | OSS |
Related Documents
| Download | Description |
|---|---|
| RZ/T2H and RZ/N2H Group BSP Manual Set (ZIP) | The BSP Manual Set is a software user’s manual that describes the function and interface specifications of the driver module. Please refer to it when controlling hardware in each product. |
Support
Support Policy
Renesas provides the following support items for our deliverables without additional payment. For more details, please contact a Renesas salesperson.
| Form | Q&A and issue analysis*1 | Maintained by Renesas | ||
|---|---|---|---|---|
| Renesas reference board | Customer board | |||
| Customer developed/modified software | - | No | No*2 | No |
| Customer added OSS | - | No | No | No |
| Validation target OSS in VLP | Source Code | Yes | No | No |
| Renesas developed software | Source Code | Yes | Yes | Yes |
| Binary | Yes | Yes*3 | Yes | |
Notes:
- Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.
- We provide support for the board-dependent changes such as channel numbers and pin configurations.
- We provide Q&A support only for the functions which are defined and described in the user's manual.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.