Overview
Description
The industrial software packages for RZ/T2H and RZ/N2H include the following packages. Before using these products, please review the release notes or application notes included with each package.
- Industrial Network Package
Provides examples for using industrial Ethernet protocols and frameworks to accelerate Ethernet communication. - Time-sensitive Network Package
Offers examples for using TSN technologies, enabling real‑time communication over Ethernet. - XDP Package
Includes examples for using XDP, a high‑performance Linux kernel packet‑processing framework designed for efficient, low‑latency network handling. - OpenPLC Package
Explains how to install OpenPLC and the OpenPLC Runtime on both a Windows PC and the evaluation board. - CODESYS Package
Provides instructions for installing CODESYS and the CODESYS Runtime on a Windows PC and the evaluation board.
These packages include open‑source software and are provided as‑is without any warranty. License information is included in the source code. Please review all license terms before use to ensure the software meets your product requirements.
To use any of these packages, the Verified Linux Package (VLP) is required. It supplies the foundational software needed to run Linux on the RZ/T2H or RZ/N2H Evaluation Board Kit. Download the appropriate VLP from RZ MPU Verified Linux Package [6.12-CIP].
Features
- Industrial Network
- Time-sensitive Network
- XDP
- OpenPLC
- CODESYS
Release Information
- Aug 31, 2026: Updated Industrial Software Packages for VLP v5.0.0 (TSN, XDP)
- Jul 31, 2026: Updated Industrial Software Packages for VLP v5.0.0 (Industrial Network Package, CODESYS, and OpenPLC)
- Dec 24, 2025: RZ/T2H and RZ/N2H Industrial Software Packages for VLP v5.0.0
Target Devices
Target Reference Boards