Overview
The RZ/T Series Inverter Board Kit (P/N: RTK0EM0000S05010BJ) enables easy evaluation of motor control using a BLDC motor. It also supports both absolute and incremental encoders. When combined with a compatible CPU board, users can quickly begin evaluating motor control.
Supported CPU board: Evaluation Board Kit for RZ/T2H (P/N: RTK9RZT2H0S00000BJ)
Features
- Power supply voltage: DC 24V
- Equipped with an inverter circuit
- Supports current sensing (3-shunt delta-sigma modulator)
- Supports incremental encoder x1 and absolute encoder x2
- Detects overcurrent
- Includes BLDC motor (P/N: TSM3101N2001E020 made by Tamagawa Seiki)
Products in the Design
| HIP2101 | 100V/2A Peak High-Frequency Half Bridge Driver with TTL Logic Inputs |
| ISL32177E | QUAD, ±16.5kV ESD Protected, 3.0V to 5.5V, RS-485/RS-422 Receivers |
| ISL32179E | Quad, ±16.5kV ESD Protected, 3.0V to 5.5V, Low Power, RS-422 Transmitters |
| ISL80410 | 40V, Low Quiescent Current, 150mA Linear Regulator |
| ISL80510 | High Performance 1A LDO |
| ISL85410 | Wide VIN 1A Synchronous Buck Regulator |
| ISL88001 | Ultra Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages |
| N0400P | Pch Power MOSFET -40V -15A 40mohm TO-252 / DPAK |
| READ2304G | High-Drivability, High-Slew Rate, Input Output Full Range, CMOS Dual Operational Amplifier, VIO ≤ ±6mV, SR = 8V/μs |
| RJK0656DPB | Nch Power MOSFET 60V 40A 5.6mohm LFPAK56 |
| RV1S9160A | High CMR, 15Mbps CMOS Output, Low Forward Current(IF) 3.3V/5V Operation, 5-PIN SOP Photocoupler |
Sample & Buy
RZ/T2H Inverter Board Kit
RTK0EM0000S05010BJ Active
1u | $941.20Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
RZ/T Series Inverter Board
INVB-LV-RZT-I Active
Evaluate BLDC motor control with an inverter board designed for encoder‑based motor control when paired with an RZ/T MPU.
Bus Board for RZ/T2H
BUSB-RZT2H-B Active
Scale multi‑axis motor control by easily connecting multiple inverter boards to an RZ/T2H evaluation platform.
Evaluation Board Kit for RZ/T2H
RZ/T2H-EVKIT Active
Evaluate real‑time motor control and industrial applications using a feature‑rich RZ/T2H MPU development platform.
RZ/T2H 9-Axis Motor Control Reference Design
Explore scalable multi‑axis motor control using a reference design capable of driving up to nine BLDC motors.
Videos & Training
This video demonstrates the RZ/T2H's capability to control up to nine motor axes. It covers the demo's structure, highlights its key features, and showcases multi-axis control using the motion control utility. To learn more, visit the RZ/T2H evaluation board.
Related Resources
Additional Videos
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.