Skip to main content
Renesas Electronics Corporation

Features

  • Integrated 60V MOSFET for Synchronous Rectification
  • Adaptive Control Minimizes Dead Time
    • Eliminates Parallel Schottky Diode
    • Higher Efficiency, Lower BOM Cost
  • Ultra-Fast Dynamic Load Response
    • Integrated Adaptive Voltage Position Monitor
  • Ultra-Low No-Load Operating Current <0.65mA
  • Wide Input Voltage Range up to 25V
  • Up to 15W Output Power
  • Integrated, Pulse Linear Regulator Allows Operation Down to 2.4V Output Voltage
  • Supports 3.6V to 12V AC/DC Adapters

Description

Fully Integrated Secondary-Side Rectification Circuit Simplifies Design and Improves Efficiency

The iW873 secondary-side synchronous rectification solution works with several of Renesas' primary-side controllers to deliver the high efficiency needed for high-power-density smartphone and tablet power adapters.

The iW873 integrates a 60V power MOSFET with Renesas' proprietary digital adaptive turn-off control technology to replace the secondary-side Schottky diode with a MOSFET for higher power density adapters. It also uses adaptive control to minimize dead-time, eliminating the need for a parallel Schottky diode required by conventional synchronous rectifier solutions.

A DiaSIM™ simulation model is available for the iW673. For more information and where to download, please visit the DiaSIM page.

Parameters

AttributesValue
FunctionIntegrated Synchronous MOSFET, Synchronous Rectifier Controller

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOIC-80.197 x 0.244 x 0.06981.27

Application Block Diagrams

9-axis industrial motor control block diagram with IGBT drives, showing AC/DC power conversion, processor-based control with Ethernet and industrial communication interfaces, and nine three-phase inverter blocks for motor control.
6‑ and 9‑Axis Industrial Motor Control with Ethernet
High-precision and efficient 6- and 9-axis motor control designed for robotics and industrial applications.
AC Drive & General Purpose Inverter System block diagram showing a GaN-based PFC front end, isolated power supplies, MCU control, and IGBT/IPM motor drive for efficient three-phase motor control.
AC Drive & General Purpose Inverter System
This system provides a basic configuration and essential components for AC drives and general purpose (GP) inverters.

Additional Applications

Applied Filters: