Skip to main content
Renesas Electronics Corporation

Features

  • Product portfolio with two different UVLO (Under Voltage Lock Out) characteristics
    • RV1S9291A: VUVLO = 9.6V Max.
    • RV1S9292A: VUVLO = 13.4V Max.
  • Small and long creepage distance (8.2mm., LSSO5 package)
  • Peak output current (4A Max.)
  • High speed switching (tPLH, tPHL = 95ns Max.)
  • Pulse width distortion (|tPHL − tPLH| = 35ns Max.)
  • High common mode transient immunity (|CMH|, |CML| = 100kV/μs Min.)
  • Operating ambient temperature (125°C Max.)
  • High isolation voltage (BV = 5000 Vr.m.s.)
  • Embossed tape product
    • RV1S9291ACCSP-10Yx#KC0: 3500 pcs/reel
    • RV1S9292ACCSP-10Yx#KC0: 3500 pcs/reel
  • Pb-free product
  • Safety standard
    • UL: UL1577, double protection
    • cUL: CSA Component Acceptance Service Notice No.5A
    • VDE: DIN EN IEC 60747-5-5, DIN EN IEC 62368-1, reinforced insulation (option)

Description

The RV1S9291A and RV1S9292A are optically coupled isolators that contain an AlGaAs LED on the input side and a photodiode with a signal‑processing circuit and power MOSFETs integrated into a single chip on the output side. These devices are designed specifically for high common‑mode transient immunity (CMTI), high‑speed switching, and high‑temperature operation up to TA = 125 °C. They are suitable for driving IGBT, GaN FET, SiC FET, and Si power MOSFET gate drives.

Parameters

AttributesValue
Parametric SubcategoryIGBT Drive
Channels (#)1
Peak Output Current IPK (A)4
Supply Voltage (V)10 - 30
Isolation Voltage (Vrms)5000
Temp. Range (°C)-40 to +125
DC IFLH max. (mA)6
SW tPLH, tPHL max. (ns)95
SW PWD max. (ns)35
SW PDD max. (ns)35
CMTI min. (kV/µs)100
UVLOYes
CLAMPNo
DesatNo
Creepage Distance (mm)8.2
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
LSSO52.5 x 7.5 x 2.15

Product Comparison

Image
3D illustration featuring top and bottom views of SSOP chip package with 5 lead count.
Image
Image
RV1S9292ARV1S9231ARV1S9291ARV1S9092A
Channels (#)1111
Pkg. TypeLSSO5LSSO5LSSO5LSO5
Isolation Voltage (Vrms)5000500050005000
Supply Voltage10 - 3015 - 3010 - 3010 - 30
VCC-VEE (Max) (V)35353535
Peak Output Current IPK (A)4.02.54.04.0
SW tPLH, tPHL max. (ns)951759595
CMTI min. (kV/µs)10050100100

Application Block Diagrams

9-axis industrial motor control block diagram with IGBT drives, showing AC/DC power conversion, processor-based control with Ethernet and industrial communication interfaces, and nine three-phase inverter blocks for motor control.
6‑ and 9‑Axis Industrial Motor Control with Ethernet
High-precision and efficient 6- and 9-axis motor control designed for robotics and industrial applications.
This digital power conversion block diagram combines a totem pole PFC with an LLC resonant DC/DC converter and features a high-performance MCU with dedicated peripherals.
Digital Power Conversion with Totem Pole Interleaved PFC
High-efficiency power supply platform featuring totem pole PFC and LLC resonant DC/DC converters.
Industrial motor control system block diagram features an MPU and MCU for mutual monitoring, power supply ICs, and delta-sigma modulators.
Motor Control System with Industrial Network and Functional Safety
This motor control system integrates MPU and MCU for efficient industrial motor control and networking.

Applied Filters: