Overview
The RL78/F12 starter kit includes the RL78/F12 target board "QB-R5F109GE-TB" and the E2 Lite, a Renesas Electronics on-chip-debug emulator with programming function.
Together with the software available on this landing page you can directly start evaluation of all microcontroller operations.
Features
- Target board "QB-R5F109GE-TB" which contains an RL78/F12 device with 48 pins and 64kB Code Flash memory, 4kB Data Flash memory, and 4KB RAM. 20MHz resonator is mounted. Flash memory programming and on-chip debugging (using TOOL0 pin) are supported.
- E2 Lite OCD Emulator (HW – OCD and flash programmer)
- Evaluation version of development tools are available on the landing page
- IAR EWRL78 KickStart Edition
- CS+ for CC Evaluation Edition
- Smart Configurator for RL78
- Renesas Flash Programmer
- Manuals, Quick-Start Guide, and software samples are available on the landing page.
Sample & Buy
Y-ASK-RL78F12-V2
Active| Pb (Lead) Free: | No |
| ECCN (US): | 3A991.a.2 |
| HTS (US): | 8471.50.0150 |
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.