Skip to main content

Features

  • Drop-in replacement for the ISL2111 and HIP2101 8 Ld SOIC, 8 Ld DFN, and 10 Ld TDFN packages
  • 115VDC bootstrap supply maximum voltage supports 100V on the half-bridge
  • 3A source and 4A sink gate drivers for NMOS FETs
  • Fast propagation delay and matching: 15ns typical delay; 2ns typical matching
  • Integrated 0.5Ω typical bootstrap diode
  • Wide 6V to 18V operating voltage range
  • VDD and boot Undervoltage Lockout (UVLO)
  • Robust noise tolerance: wide hysteresis at inputs; HS pin tolerates up to -10V continuous
  • HI/LI inputs 3.3V logic compatible with VDD voltage tolerance

Description

The HIP2211 is a 100V, 3A source, 4A sink high-frequency half-bridge NMOS FET driver. The HIP2211 features standard HI/LI inputs and is pin-compatible with popular Renesas bridge drivers such as the HIP2101 and ISL2111. Its wide operating supply range of 6V to 18V and integrated high-side bootstrap diode supports driving the high-side and low-side NMOS in 100V half-bridge applications.

This driver features a strong 3A source, 4A sink driver with very fast 15ns typical propagation delay and 2ns typical delay matching, making it optimal for high-frequency switching applications. VDD and boot UVLO protects against an undervoltage operation.

The HIP2211 is offered in 8 Ld SOIC, 8 Ld 4x4mm DFN, and 10 Ld 4x4mm TDFN packages.

Parameters

AttributesValue
Bootstrap Supply Voltage (Max) (V)115
VBIAS (Max) (V)18
Peak Pull-up Current (A)3
Peak Pull-down Current (A)4
Turn-On Prop Delay (ns)15
Turn-Off Prop Delay (ns)15
Rise Time (μs)0.02
Fall Time20
Temp. Range (°C)-40 to +125°C
Input Logic Level3.3V/TTL
Qualification LevelStandard
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN4.0 x 4.0 x 0.9080.8
SOICN4.9 x 3.9 x 1.4781.3
TDFN4.0 x 4.0 x 0.75100.8

Application Block Diagrams

Interactive block diagram of a hybrid inverter with an intermediate DC Bus architecture
Hybrid Inverter
This hybrid inverter system enables efficient energy storage through a hybrid architecture and MPPT algorithms.
Interactive block diagram of the autonomous mobile robot system combines DRP-AI accelerator with Arm Cortex-R8 for real-time vision processing and system control.
Autonomous Mobile Robot (AMR)
AI-enabled AMR system with real-time control, scalable power, and compact design.
Chainsaw System Block Diagram
Chainsaw System
Chainsaw system with FOC delivers high torque, reliability, and efficiency, speeding up market readiness.
48V/3kW Motor Control for 2/3 Wheelers Block Diagram
48V/3kW Motor Control for 2/3 Wheelers
The 48V/3kW motor control system features a scalable inverter design, phase overcurrent fault detection, and ASIL-B safety.
Advanced Automotive Domain Controller (AADC) Block Diagram
Advanced Automotive Domain Controller (AADC)
Advanced Automotive Domain Controller integrates key systems for smarter and connected vehicles.
The 3-phase motor controller block diagram features a cost-optimized ISC-V 32MHz 32-bit ASSP and supports motor sizes from 12V to 100V.
3-Phase RISC-V Motor Controller
3-phase motor controller with pre-programmed 32-bit RISC-V ASSP.
Interactive block diagram of the BLDC motor controller features a 32-bit MCU and an precise inductive position sensor.
36V/144W BLDC Motor Controller
36V/144W BLDC motor controller with cost-optimized MCU and precise position sensing.
20-28 Cell Battery Pack (Up to 118V) Block Diagram
20-28 Cell Battery Pack (Up to 118V)
Scalable 20-28 cell battery pack design with optional Bluetooth connectivity.
48V Mobility Platform Block Diagram
48V Mobility Platform
This 48V mobility platform offers versatile, adaptable solutions for diverse electric mobility applications.
Robot vacuum cleaner Interactive block diagram supports camera-based SLAM and includes safe motor drive technology for reliable cleaning.
Robot Vacuum Cleaner
This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control.
3.6kW bidirectional digital power PFC system block diagram utilizes a high-performance Arm Cortex MCU designed to support advanced 650V GaN FETs.
Digital Power System
High-efficiency digital power systems for EV, energy, and industrial applications.
Interactive block diagram of the hand blender features 8-cell BMS, AC/DC 100W charger with QR topology, and MCU which controls a single-phase BLDC motor.
Cordless BLDC Hand Blender
Lightweight, versatile cordless hand blender with fast charging, BLDC motor, and multi-speed control.

Additional Applications

  • Telecom half-bridge and full-bridge DC/DC converters
  • 3-phase BLDC motor driver; H-Bridge motor driver
  • Two-switch forward and active clamp converters
  • Multiphase PWM DC/DC controllers
  • Class-D amplifiers

Applied Filters: