Overview
The QCIOT-USB2SERDEMOZ board is a USB-to-serial converter incorporating UART, SPI, I2C, and I3C, giving users the flexibility to connect to the desired serial communication protocol to communicate to the device via a PC using a simple terminal interface. In addition to transparent mode, the UART-USB channel supports an AT commands interface, which enables querying the connectivity status of a sensor with the supported serial communication protocols.
QCIOT-USB2SERDEMOZ is an all-in-one board solution that supports multiple common serial communication protocols, along with the ability to evaluate and quickly prototype a broad portfolio of Pmod™ boards.
Features
- Direct USB-to-UART converter
- SPI, I2C, I3C master and slave operation
- AT command controlled terminal interface
- GreenPAK-based on-the-fly configurable interface MUX
- Integrated level shifter for UART, SPI (master or slave, hereby referred to as controller and target, respectively), I2C controller
- Overcurrent protection
Products in the Design

Sample & Buy
Universal USB Converter for USB-UART, USB-I2C, USB-I3C Demo
Videos & Training
Additional Videos
Support
Support Communities
- USB to Multipurpose IC
Hello, Does Renesas have any module equivalent to the FT232H? Anything that supports USB to SPI and bit-bang? This thread was automatically locked due to age.
May 14, 2026