Skip to main content
Renesas Electronics Corporation

Overview

The EK-RA4E2 evaluation kit enables users to effortlessly evaluate the features of the RA4E2 MCU Group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and e2 studio IDE. Utilize rich on-board features along with your choice of popular ecosystem add-ons to bring your big ideas to life.

Getting Started

Running the Quick Start Example Project

  1. The EK-RA4E2 board comes pre-programmed with a quick start example project (source code provided in the EK-RA4E2 example project bundle).
  2. Power up the EK-RA4E2 board through the USB debug port (J10) using the micro USB device cable connected to a 5V power source. The white power LED will light up.
  3. The quick start example project will begin to execute blinking the blue user LED.
  4. Refer to the EK-RA4E2 Quick Start Guide to explore additional functionality of the quick start example project.

Developing Embedded Applications

  1. Modifying the quick start example project – refer to the EK-RA4E2 Quick Start Guide for instructions on importing, modifying, and building the quick start example project.
  2. Start with one of the many other example projects (provided in the EK-RA4E2 example project's bundle) – choose from many example projects to learn about different peripherals of the RA4E2 MCU group. These example projects can serve as excellent starting points for you to develop your custom applications.

Building Custom Hardware

  1. Start by building a functional prototype - utilize the EK-RA4E2 board with your choice of ecosystem add-ons.
  2. Build custom hardware – develop custom hardware by referring to the design and manufacturing information provided in the EK-RA4E2 design package.

Features

  • Special Feature Access
    • CAN FD
  • MCU Native Pin Access
    • R7FA4E2B93CFM MCU
    • 100MHz, Arm Cortex®-M33 core
    • 128KB Code Flash, 40KB SRAM
    • 64 pins, LQFP package, 10mm x 10mm x 1.70mm, 0.5mm pitch
    • Native pin access through prototype friendly male headers
    • MCU and USB current measurement points
  • Ecosystem & System Control Access
    • USB Full Speed device
    • Multiple 5V input sources
      • USB (debug, full speed)
      • External power supply
    • SEGGER J-LinkTM on-board programmer and debugger
    • Debug modes
    • User LEDs and buttons
      • Three user LEDs (red, blue, green)
      • Power LED (white) indicating availability of regulated power
      • Debug LED (yellow) indicating the debug connection
      • Two user buttons
      • One reset button
    • Five most popular ecosystem expansions
      • MikroElektronika™ mikroBUS connector
      • SparkFun® Qwiic® connector
      • Two SeeedGrove® system (I2C and analog) connectors
      • Two Digilent Pmod™ (SPI and UART) connectors
      • Arduino™ (UNO R3) connector
    • MCU boot configuration

Products in the Design

Getting Started

Explore Ready-to-Run Solutions

Renesas 365 is a cloud-based platform for model-driven embedded system design that simplifies early-stage exploration and scales with your evolving needs.
Start with examples validated by Renesas engineering experts.
Launch Renesas 365

Sample & Buy

EK-RA4E2 Evaluation Board

Evaluation Kit for RA4E2 MCUs

RTK7EKA4E2S00001BE Active
Description:Evaluation Kit for RA4E2 MCUs
HTS (US):8471.50.0150
ECCN (US):3A991.a.2
SPQ:1
Pb (Lead) Free:No
Assembly Location:UNITED KINGDOM

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Fast Prototyping Board for RA4E1 MCU Group

FPB-RA4E1 Active
Prototype applications quickly with the RA4E1 fast prototyping board. Built-in debugging and standard expansion interfaces simplify development and evaluation.

Videos & Training

Support

Support Communities

  1. EK-RA4E2 I3C Write Command in I2C Mode

    Hi, I am using the EK-RA4E2 as I2C Master to send transactions to I2C Slave.I can perform an I2C Read of from I2C slave, but cannot perform an I2C write. An I2C Read consists of:err = R_I3C_Write(&g_i3c0_ctrl, regAddr, 1, false); err = R ...

    Aug 26, 2023
  2. RA4E2 USB Programing

    I saw on the datasheet and forum that there is a way to program the device with USB boot mode, i have a custom board with the usb hooked up but when i use the method of going to boot mode with the MD pin low on reset it doesnt ...

    Apr 30, 2024
  3. USB ISR is not invoked even if there is a USB connection

    Hello, We work on a project with RA4E1 MCU.We are writing the USB device code.We notice that usbfs_interrupt_handler () does not enter after USB open,Could you provide a sample code for usb cdc. Thanks! This thread was automatically locked due to age.

    Nov 21, 2024