Features
- CPU: Arm Quad Cortex-A55, maximum operating frequency 1200MHz
- CPU: Arm Dual Cortex-R52, maximum operating frequency 1000MHz
- Memory: Tightly coupled memory 576KB (with ECC) per R52 core, internal RAM 2MB (with ECC)
- LPDDR4 SDRAM memory interface
- Trigonometric function accelerator
- 3-port Gigabit Ethernet switch with TSN and 3-unit Ethernet GMAC
- Industrial Ethernet: EtherCAT®, PROFINET® RT/IRT, EtherNet/IP™, etc.
- Encoder interface: 16ch (supports A-format™, EnDat, BiSS®, HIPERFACE® DSL, FA-CODER)
- Up to 9-axis motor control
- Octa/Quad SPI support
- ADC: 12-bit 4ch x 2 units + 6ch x 1 unit
- ΔΣ I/F: 30ch
- Secure boot
- Secure update
- Hardware cryptographic IP
- True Random Number Generator (TRNG)
- Secure debug
- Arm TrustZone
- Package: 729-pin FCBGA
- Voltage: 0.8V core, 1.1V DDR 1.8V PLL, OSC, USB I/O 3.3V GPIO, xSPI, RMII, MII
- Explore Renesas-validated DRAM Compatibility List
Description
RZ/T2H is an advanced high-end microprocessor (MPU) providing high application processing performance, high-precision real-time control, and Linux operations on a single chip. It has the processing power and peripheral functions required for controllers such as industrial robots, motion controllers, and programmable logic controllers (PLCs). Quad Arm® Cortex®-A55 CPU cores (1200MHz) for application processing and two Arm Cortex-R52 CPU cores (1000MHz) for real-time control, as well as network functions compatible with Time-Sensitive Networking (TSN) and various industrial Ethernet protocols such as EtherCAT, EtherNet/IP, and PROFINET RT/IRT. The peripheral functions are capable of controlling motors of up to 9 axes with low latency access from a Cortex-R52 CPU. Equipped with a large-capacity memory interface of LPDDR4, and a large-capacity non-volatile memory interface of SD/eMMC, it supports application-rich operating systems such as Linux. Two lanes of PCIe Gen3, 2 channels of xSPI, and other high-speed interfaces are also available. Multi-axis motor control can be achieved with a single chip, reducing the number of BOM components, thus contributing to reduced power consumption and board size.
Parameters
| Attributes | Value |
|---|---|
| CPU Architecture | Arm |
| Main CPU | Cortex-A55, Cortex-A55 x 2, Cortex-A55 x 4 |
| Program Memory (KB) | 0 |
| RAM (KB) | 3200 |
| Carrier Type | Bulk (Tray), Full Carton (Tray) |
| Supply Voltage (V) | 3.135 - 3.465 |
| I/O Ports | 287 |
| NPU | No |
| DRAM I/F | LPDDR4-3200 |
| 3D GPU | No |
| Temp. Range (°C) | Tj = -40 to +125 |
| Operating Freq (Max) (MHz) | 1200 |
| Ethernet speed | 10M/100M/1G |
| Ethernet (ch) | 4 |
| EtherCat (ch) (#) | 1 |
| USB FS (host ch/device ch) | ( 1 / 1 ) |
| USB HS (host ch/device ch) | ( 1 / 1 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | PCIe (Gen3.0 2Lane) x 1 ch |
| SCI or UART (ch) | 18 |
| SPI (ch) | 4 |
| I2C (#) | 3 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 2 |
| Wireless | No |
| SDHI (ch) | 2 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 63 |
| 32-Bit Timer (ch) | 59 |
| 16-Bit Timer (ch) (#) | 14 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 14 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | Yes |
| MIPI Interfaces (DSI) (ch) | 0 |
| MIPI Interfaces (CSI) (ch) | 0 |
| Image Codec | No |
| Segment LCD Controller | No |
| Security & Encryption | AES, RSA, ECC, Hash, TRNG, Arm TrustZone, Secure Boot, Unique ID, Arm TrustZone, Unique ID |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| FCBGA | 23 x 23 x 2.4 | 729 | 0.8 |
Application Block Diagrams
| 6‑ and 9‑Axis Industrial Motor Control with Ethernet High-precision and efficient 6- and 9-axis motor control designed for robotics and industrial applications. |
Additional Applications
- Industrial robot (articulated robot, parallel link, SCARA robot)
- Collaborative robot
- AGV/AMR
- Multi-axis servo
- CNC
- Motion controller
- PLC
Applied Filters: