Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Wide VIN range of 6V to 40V
  • Adjustable output voltage from 2.5V to 12V
  • Ensured 150mA output current
  • Ultra low 18µA typical quiescent current
  • Low 2µA of typical shutdown current
  • ±1% accurate voltage reference (over temperature, load)
  • Low dropout voltage of 295mV at 150mA
  • Low 26µVRMS noise
  • 40V tolerant logic level (TTL/CMOS) enable input
  • Stable operation with 10µF output capacitor
  • 5kV ESD HBM rated
  • Thermal shutdown and current limit protection
  • 8 Ld exposed pad EPSOIC package

Description

The ISL80410 is a high voltage, adjustable VOUT, low quiescent current linear regulator ideally suited for “always-on” and “keep alive” applications. The ISL80410 operates from an input voltage of +6V to +40V under normal operating conditions and consumes only 18µA of quiescent current at no load. The ISL80410 features an EN pin that can be used to put the device into a low-quiescent current shutdown mode in which it draws only 2µA of supply current. The device features over-temperature shutdown and current limit protection. The ISL80410 is rated to operate across the -40°C to +125°C temperature range and is available in an 8 Ld Small Outline Exposed Pad Plastic Package (EPSOIC).

Parameters

AttributesValue
Input Voltage (Min) (V)6
Input Voltage (Max) (V)40
Output Voltage (Min) (V)2.5
Output Voltage (Max) (V)12
Output Current 1 (Max) (A)0.15
Drop Out Voltage (Typical)295 @ 150mA
Fixed Output Voltage OptionNo
PSRR (db)66
Quiescent Current18 µA
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN-EP4.9 x 3.9 x 0.0081.3

Application Block Diagrams

Household water pump block diagram features a comparator that amplify signal data to an MCU from water-level sensors, photocouplers and gate drivers that prevent high voltage damage.
Household Water Pump
Smart water pump system with low power use, noise reduction, and enhanced safety for efficient operation.
Smart Home Central Control Box Block Diagram
Smart Home Central Control Box
Smart home control box integrates devices, monitors conditions, and manages lighting and appliances.
Interactive block diagram of the BLDC motor controller features a 32-bit MCU and an precise inductive position sensor.
36V/144W BLDC Motor Controller
36V/144W BLDC motor controller with cost-optimized MCU and precise position sensing.
20-28 Cell Battery Pack (Up to 118V) Block Diagram
20-28 Cell Battery Pack (Up to 118V)
Scalable 20-28 cell battery pack design with optional Bluetooth connectivity.
48V mobility platform block diagram features an MCU, SoC, battery front-end IC, op amps and MOSFETs delivering the essential building blocks for developing various motor solutions.
48V Mobility Platform
This 48V mobility platform offers versatile, adaptable solutions for diverse electric mobility applications.
Intelligent Lighting System for Building Automation Block Diagram
Intelligent Lighting System for Building Automation
Intelligent lighting system with DALI-2 and customizable dimming for building automation.
Wi-Fi Garage Door Control Block Diagram
Wi-Fi Connected Garage Door Controller
Wi-Fi garage door controller offers smartphone control in SoftAP mode and easy prototyping options.
Smoke Detector for Commercial Buildings Block Diagram
Smoke Detector for Commercial Buildings
Commerical smoke detector system for fire alarms achieves ultra-low power consumption with a simple configuration.
Industrial Pressure Control System Block Diagram
Industrial Pressure Control System
The pressure control system utilizes an MCU with integrated AFE, reducing costs, boosting reliability, and ensuring accuracy.
Portable Wi-Fi Controlled RGBW Lighting Block Diagram
Portable Wi-Fi Controlled RGBW Lighting
Portable RGBW lighting system with Wi-Fi control, USB-C power, and easy, flexible installation.
Interactive block diagram of the Peltier cooler system is features a 32-bit MCU with an integrated 24-bit delta-sigma ADC and integrated high-precision AFE on a single chip.
High-Precision Peltier Cooler System
Precision-driven Peltier cooling system with real-time control, reduced BOM, and seamless industrial integration.
Industrial Sensor Network Slave Block Diagram
Industrial Sensor Network
Compact industrial sensor network system with flexible interfaces and real-time monitoring.
The furnace controller interactive block diagram features 32-bit MCU with 12-bit A/D conversion, efficient power management and Wi-Fi connectivity.
Wi-Fi-Connected Furnace Controller
Wi-Fi-connected furnace controller with precise sensing, safety compliance, and remote monitoring for modern HVAC systems.
Interactive block diagram of this flexible metering system features ultra-low power metrology MCUs, UART with optical isolation, and Sub-1 GHz MCU.
Smart 1-Ph E-Meter
Flexible energy metering system with wired and wireless communications, tamper detection, and isolation support.
Smart toilet block diagram features a 32‑bit MCU, Bluetooth LE SoC, photocoupler, high‑performance DC/DC converters and LDOs.
Smart Toilet
Smart toilet design with remote control and efficient heating for enhanced comfort and convenience.

Additional Applications

  • Industrial
  • Telecommunications

Applied Filters: