Overview
The RX23E-B 6-Axis Force Sensor Small Board Reference Design is a compact solution that utilizes the RX23E-B 32-bit microcontroller (MCU). This MCU integrates a high-speed, high-precision analog front-end (AFE), which negates the necessity for a dedicated AFE, thereby minimizing the board size.
The 6-axis force sensor is integrated on the board equipped with the AFE and MCU; therefore, the board must be compact. The RX23E-B combines an AFE and MCU on a single chip, eliminating the need for a dedicated AFE and making it suitable for board miniaturization. For this reference design, we designed a small 42mm x 37mm board. In addition to the RX23E-B, this small board includes an RAA788158 RS-485/RS-422 transceiver. The RX23E-B performs A/D conversion, zero reset, and three-dimensional force and torque conversion on a single chip. The RAA788158 sends the measurement results to the host device via digital communication such as Modbus. When developing this design, we combined this small board with a force sensor and evaluated the measurement error at a 6-channel A/D conversion scan rate of about 2275 scan/s. The force measurement error was confirmed within ±0.25%FS and the torque measurement error was confirmed within ±1%FS; the measurement uncertainty of the force sensor used (maximum ±1.25%FS) was within the measurement uncertainty.
Features
- Small board size of 42mm x 37mm
- Eliminates the need for a dedicated analog front-end (AFE), contributing to reductions in BOM cost and board space
- RX23E-B microcontroller with built-in high-precision AFE
- Enables highly accurate force/torque measurement, including digital filtering and calibration with a single chip
- 6-channel A/D conversion scan rate up to 2275 scan/s
- Integrated RAA788158 RS-485/RS-422 transceiver
- Digital communication, such as Modbus, is possible
- Contents
- Application notes
- Sample program
- Schematic (included in the application notes)
- Bill of Materials (BOM) (included in the application notes)
- Board data