Skip to main content
Renesas Electronics Corporation
Alternative(s) Available
RAA211250 - Integrated FET 30V, 5A Synchronous Buck Regulator with Internal Compensation and Programmable Frequency
  • Notes:RAA211233 is Not Recommended for New Designs (NRND). Please use an alternative product.

Features

  • 4.5V to 24V input supply range
  • Up to 3A output current
  • Integrated high-side (85mΩ) and low-side (45mΩ) MOSFETs
  • 1.4MHz switching frequency
  • 400μA quiescent current
  • Minimum on-time of 66ns
  • Minimum off-time of 250ns
  • 0.6V reference voltage with 2% accuracy
  • PFM mode under light-load condition
  • Current mode Constant On-Time (COT) control with internal compensation
  • Internal 1.2ms soft-start time
  • Protection: Low-Side Overcurrent (LSOC) limit, input Undervoltage Lockout (UVLO), Over-Temperature Protection (OTP), Output Undervoltage Protection (OUVP) with Hiccup Mode
  • Accurate EN threshold
  • 6 LD TSOT23 package

Description

The RAA211233 is an integrated 24V, 3A, 1.4MHz synchronous buck regulator with current mode constant on-time (COT) control. 

The RAA211233 features comprehensive protection including input undervoltage lockout (UVLO), overcurrent protection (OCP), output undervoltage protection (OUVP), and over-temperature protection (OTP). The device is available in a 6 Ld TSOT23 package.

The device is available in a 6 Ld TSOT23 package.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)4.5
Input Voltage (Max) [Rail 1]24
Output Voltage (Min) [Rail 1] (V)0.6
Output Voltage (Max) [Rail 1] (V)11
Output Current (Max) [Rail 1] (A)3
Switching Frequency Range (Typical) (kHz)1380 - 1380
Control TypeCOT
Peak Efficiency (%)96
IQ [Rail 1] (µA)400
SYNCH CapabilityNo
Qualification LevelStandard
Temp. Range (°C)-55 to +125°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSOT2.9 x 1.6 x 0.8761

Product Comparison

Image
Image
RAA211233RAA211230
Input Voltage (Min) (V)4.54.5
Output Voltage (Max) (V)1114

Application Block Diagrams

Value oven platform block diagram featuring a single-MCU architecture for cooking control, user interface, temperature sensing, display management, and load control.
Scalable Oven Platform
Scalable oven platform enabling flexible HMI, connectivity, advanced cooking functions, and predictive maintenance across value to premium designs.
Interactive block diagram of the turntable system features a low-power MCU and RIAA preamp.
Turntable System
This turntable system features a low-power MCU and RIAA preamp for precise motor and audio control.
Interactive block diagram of the low-power servo design features a flash-based MCU and allows to drive up to 75W motors with precise control.
Mini BLDC Servo
BLDC servo drives up to 75W motors with precise, efficient integrated control.
Smart Solar Tracking and Cleaning System Block Diagram
Smart Solar Tracking and Cleaning System
Solar panel tracker boosts efficiency with optimized exposure, automated cleaning, and cloud connectivity.

Additional Applications

  • General purpose
  • Industrial power supplies
  • Embedded systems and I/O supplies
  • Sensor, imaging, and radar
  • Instrumentation, medical, audio, and RF power supplies

Applied Filters: