Skip to main content
Renesas Electronics Corporation

6.6kW Single-Stage Onboard Charger (OBC)

Overview

Description

This onboard charger (OBC) design is built on a high-performance automotive MCU platform, leveraging proven control algorithms from micro-inverter applications. It combines a single-stage bidirectional AC/DC architecture with a dual active bridge (DAB) approach enabled by advanced GaN technology. The electrolytic-capacitor-free design enhances reliability, reduces cost, and improves both power density and system lifetime. Meanwhile, the DAB-based DC/DC stage ensures efficient soft switching across a wide voltage range, resulting in a compact, high-efficiency, and robust onboard charging platform optimized for next-generation electric vehicles.

System Benefits:

  • Single‑stage architecture eliminates extra components, enabling a more compact and lightweight OBC design.
  • Delivers over 96% efficiency—about 2% higher than conventional OBC topologies—reducing energy loss.
  • Higher efficiency and reduced component count result in a smaller footprint, lower weight, and improved reliability.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS199-1: WEBLine Arrow.3344Line Arrow.3350Line Arrow.3353GroundSheet.4086Sheet.4087WS199WS199WS199Straight Line.1832Straight Line.1836IHVBATIHVBATIHVBATVHVBattVHVBattVHVBattHousekeeping SupplyHousekeeping SupplyHousekeeping SupplyStraight Line.2475HV_BAT+HV_BAT+HV_BAT+HV_BAT-HV_BAT-HV_BAT-Straight Line.2623Straight Line.2627Straight Line.2628Straight Line.2633Straight Line.2634LV_BAT-LV_BAT-LV_BAT-VLVBATVLVBATVLVBATStraight Line.2661Straight Line.2662Straight Line.2663Straight Line.2664Straight Line.2665Straight Line.2666LV_BAT+LV_BAT+LV_BAT+Straight Line.2350Straight Line.2360Straight Line.2689ILVBATILVBATILVBATStraight Line.2691Straight Line.2692Straight Line.2693Straight Line.2694LV_GNDLV_GNDLV_GNDLV_GNDLV_GNDLV_GNDCTCTCTStraight Line.2721VacVacVacVHVBATVHVBATVHVBATIsolated Op AmpIsolated Op AmpIsolated Op AmpLine ArrowLine Arrow.3305Line Arrow.3306Line Arrow.3312Line Arrow.3334Line Arrow.3335Bi-directionalLine Arrow.3337Line Arrow.3338Bi-directional.3340Bi-directional.3341Line Arrow.3343Line Arrow.3357Line Arrow.3360Line Arrow.3361ILVBATILVBATILVBATVLVBATVLVBATVLVBATG17G17G17G20G20G20Line Arrow.3358Line Arrow.3359G1G1G1G8G8G8Line Arrow.3354Line Arrow.3355G9G9G9G16G16G16Line Arrow.3356Line Arrow.3370Line Arrow.3372Line Arrow.3306Line Arrow.3374Straight Line.3541Straight Line.3542Straight Line.3543Ground - Chassis.3551Sheet.3552Sheet.3553Ground - Chassis.3554Sheet.3555Sheet.3556Capacitor Non-polarized .3557Sheet.3558Sheet.3559Sheet.3560Sheet.3561Capacitor Non-polarized .3562Sheet.3563Sheet.3564Sheet.3565Sheet.3566Capacitor Non-polarized .3567Sheet.3568Sheet.3569Sheet.3570Sheet.3571Line Dotted Arrow.3572Line Dotted Arrow.3573Dotted LineDotted Line.3579Dotted Line.3580Bi-directional.3587Straight Line.1213Straight Line.1244Straight Line.1245Inductor.1394Sheet.2885Sheet.2886Sheet.2887Straight Line.1776Straight Line.1782Straight Line.1787Straight Line.1788Straight Line.1789Straight Line.1790Straight Line.1791Straight Line.1792Straight Line.1793Straight Line.1794Straight Line.1795Straight Line.1796Straight Line.1808HV_BAT-HV_BAT-HV_BAT-LrpLrpLrpCTCTCTIHVBATIHVBATIHVBATVHVBATVHVBATVHVBATStraight Line.1934Sheet.2914HV_BAT+HV_BAT+HV_BAT+Straight Line.2917Straight Line.2918Label Text 10pt.262Line.3018Line.3020Capacitor Non-polarizedSheet.2937Sheet.2938Sheet.2939Sheet.2940Line.3026Line Dotted ArrowLine.3052Line.3053Line.3054Line.3055Line.3056Line.3057Line.3058Line.3059Line.3060Line.3064Line.3065Line.3066Line.3067Line.3068Line.3069Capacitor Non-polarized .3267Sheet.3753Sheet.3754Sheet.3755Sheet.3756Capacitor Non-polarized .3272Sheet.3758Sheet.3759Sheet.3760Sheet.3761Ground - ChassisSheet.3763Sheet.3764Ground - Chassis.3280Sheet.3766Sheet.3767Capacitor Non-polarized .3283Sheet.3769Sheet.3770Sheet.3771Sheet.3772Capacitor Non-polarized .3288Sheet.3774Sheet.3775Sheet.3776Sheet.3777Ground - Chassis.3293Sheet.3779Sheet.3780Ground - Chassis.3296Sheet.3782Sheet.3783Line Dotted Arrow.3299Straight Line.1818Straight Line.1823IlrpIlrpIlrpBattery 1-Cell.3820Sheet.3821Sheet.3822Line 1pt.1552Line 1pt.158312V LV Battery12V LV Battery12V LV BatteryTransformer.2012.3827Line.841Inductor Air Core.509Sheet.3830Sheet.3831Sheet.3832Sheet.3833Sheet.3834Sheet.3835Sheet.3836Sheet.3837Sheet.3838Line.29Inductor Air Core.212Sheet.3841Sheet.3842Sheet.3843Sheet.3844Sheet.3845Sheet.3846Sheet.3847Sheet.3848Sheet.3849Straight Line.3850Straight Line.3851Straight Line.3852Straight Line.3853Straight Line.3854Transformer.2012.3855Line.841Inductor Air Core.509Sheet.3858Sheet.3859Sheet.3860Sheet.3861Sheet.3862Sheet.3863Sheet.3864Sheet.3865Sheet.3866Line.29Inductor Air Core.212Sheet.3869Sheet.3870Sheet.3871Sheet.3872Sheet.3873Sheet.3874Sheet.3875Sheet.3876Sheet.3877Transformer Inductor Coreless (Air conductor).3878Sheet.3879Sheet.3880Sheet.3881Sheet.3882Sheet.3883Sheet.3884Sheet.3885Sheet.3886Sheet.3887Transformer Inductor Coreless (Air conductor).3911Sheet.3912Sheet.3913Sheet.3914Sheet.3915Sheet.3916Sheet.3917Sheet.3918Sheet.3919Sheet.3920Battery 1-Cell.3921Sheet.3922Sheet.3923Line 1pt.1552Line 1pt.1583HV BatteryHV BatteryHV BatteryTransformer.2012.3927Line.841Inductor Air Core.509Sheet.3930Sheet.3931Sheet.3932Sheet.3933Sheet.3934Sheet.3935Sheet.3936Sheet.3937Sheet.3938Line.29Inductor Air Core.212Sheet.3941Sheet.3942Sheet.3943Sheet.3944Sheet.3945Sheet.3946Sheet.3947Sheet.3948Sheet.3949Capacitor Non-polarized .3950Sheet.3951Sheet.3952Sheet.3953Sheet.3954Capacitor Non-polarized .3955Sheet.3956Sheet.3957Sheet.3958Sheet.3959Transformer Inductor Coreless (Air conductor).3960Sheet.3961Sheet.3962Sheet.3963Sheet.3964Sheet.3965Sheet.3966Sheet.3967Sheet.3968Sheet.3969Line Arrow.3970Straight Line.3971C3C3C3C2C2C2Transformer Inductor Iron Core.3975Line.841Inductor Air Core.212Sheet.3978Sheet.3979Sheet.3980Sheet.3981Sheet.3982Sheet.3983Sheet.3984Sheet.3985Sheet.3986Line.29Line Arrow.3988Transformer.2012.3989Line.841Inductor Air Core.509Sheet.3992Sheet.3993Sheet.3994Sheet.3995Sheet.3996Sheet.3997Sheet.3998Sheet.3999Sheet.4000Line.29Inductor Air Core.212Sheet.4003Sheet.4004Sheet.4005Sheet.4006Sheet.4007Sheet.4008Sheet.4009Sheet.4010Sheet.4011Straight Line.4012Capacitor Non-polarized .4013Sheet.4014Sheet.4015Sheet.4016Sheet.4017C4C4C4Transformer.4019Line.841Inductor Air Core.509Sheet.4022Sheet.4023Sheet.4024Sheet.4025Sheet.4026Sheet.4027Sheet.4028Sheet.4029Sheet.4030Line.29Inductor Air Core.212Sheet.4033Sheet.4034Sheet.4035Sheet.4036Sheet.4037Sheet.4038Sheet.4039Sheet.4040Sheet.4041Straight Line.4042Straight Line.4043Straight Line.4044Straight Line.4045Transformer Inductor Coreless (Air conductor).4046Sheet.4047Sheet.4048Sheet.4049Sheet.4050Sheet.4051Sheet.4052Sheet.4053Sheet.4054Sheet.4055AC Power Source.4000.4056Sheet.4057Alternating CurrentVacVacVacTri component.2014.4061Component block.745Component block.631Op AmpOp AmpOp AmpVertical Wire Bundle333Sheet.4069Vertical Wire Bundle.4070333Sheet.4072Vertical Wire Bundle.4073222Sheet.4075Vertical Wire Bundle.4076888Sheet.4078Vertical Wire Bundle.4079888Sheet.4081Vertical Wire Bundle.4082444Sheet.4084Op AmpOp AmpOp AmpOp AmpOp AmpOp AmpGate DriveGate DriveGate DriveIsolated Gate DriveIsolated Gate DriveIsolated Gate DriveIsolated Gate DriveIsolated Gate DriveIsolated Gate DriveLine Arrow.3307Op AmpOp AmpOp AmpHALL ICHALL ICHALL ICGreenPAKGreenPAKGreenPAK PMICPMICPMICCAN TransceiverCAN TransceiverCAN TransceiverIsolated FlybackIsolated FlybackIsolated Flyback LDOLDOLDO IO_extIO_ExtIO_ExtGround.4091Sheet.4092Sheet.4093Sheet.4098MCUMCUMCU GPIOGPIOGPIOPOWERPOWERPOWERCANCANCANADCADCADCADCADCADCADCADCADCPWMPWMPWMPWMPWMPWMPWMPWMPWMADCADCADCADCADCADCConnector 1.160Connector 1.160.4100Connector 1.160.4101Connector 1.160.4102Connector 1.160.4106Connector 1.160.4107Sheet.4112GaN FETGaN FETGaN FETStraight Line.2372Straight Line.2374Straight Line.2375Straight Line.2377Sheet.3376DiodeSheet.3378Sheet.3379Sheet.3380Line.3090Line.3091Line.3092Line.3093Line.3094Line.3095Line.3096Line.3098Line.3390G13G13G13Sheet.3395DiodeSheet.3397Sheet.3398Sheet.3399Line.3090Line.3091Line.3092Line.3093Line.3094Line.3095Line.3096Line.3098Line.3409G14G14G14Sheet.3413DiodeSheet.3415Sheet.3416Sheet.3417Line.3090Line.3091Line.3092Line.3093Line.3094Line.3095Line.3096Line.3098Line.3426Line.3427G15G15G15Sheet.3431DiodeSheet.3433Sheet.3434Sheet.3435Line.3090Line.3091Line.3092Line.3093Line.3094Line.3095Line.3096Line.3098Line.3445G16G16G16Connector 1.160.4110Connector 1.160.4111Straight Line.2380Straight Line.2378Straight Line.2379Straight Line.2476Sheet.4113MOSFETMOSFETMOSFETSheet.2635Sheet.2636Sheet.2637Sheet.2682Sheet.2683Sheet.2684N-Channel Depletion MOSFETSheet.3449Sheet.3450Sheet.3451Sheet.3452Sheet.3453Sheet.3454Sheet.3455Sheet.3456Sheet.3457Sheet.3458Sheet.3459Sheet.3460Connect.50Sheet.3462Sheet.3463Sheet.3464G17G17G17N-Channel Depletion MOSFET.3468Sheet.3469Sheet.3470Sheet.3471Sheet.3472Sheet.3473Sheet.3474Sheet.3475Sheet.3476Sheet.3477Sheet.3478Sheet.3479Sheet.3480Connect.50Sheet.3482Sheet.3483Sheet.3484G18G18G18N-Channel Depletion MOSFET.3487Sheet.3488Sheet.3489Sheet.3490Sheet.3491Sheet.3492Sheet.3493Sheet.3494Sheet.3495Sheet.3496Sheet.3497Sheet.3498Sheet.3499Connect.50Sheet.3501Sheet.3502Sheet.3503G19G19G19N-Channel Depletion MOSFET.3506Sheet.3507Sheet.3508Sheet.3509Sheet.3510Sheet.3511Sheet.3512Sheet.3513Sheet.3514Sheet.3515Sheet.3516Sheet.3517Sheet.3518Connect.50Sheet.3520Sheet.3521Sheet.3522G20G20G20Connector 1.160.4108Connector 1.160.4109Straight Line.2618Straight Line.2619Straight Line.2620Straight Line.2621Sheet.4114GaN BDSGaN BDSGaN BDSSheet.3640Sheet.3641Sheet.3642Sheet.3643Sheet.3644Sheet.3645Sheet.3646Sheet.3647Sheet.3648Sheet.3649Sheet.3650Sheet.3651Sheet.3652Sheet.3653Sheet.3654Sheet.3655Sheet.3656Sheet.3657Sheet.3658Sheet.3659Sheet.3660Sheet.3661Sheet.3662Sheet.3663G1G1G1G2G2G2Sheet.3667Sheet.3668Sheet.3669Sheet.3670Sheet.3671Sheet.3672Sheet.3673Sheet.3674Sheet.3675Sheet.3676Sheet.3677Sheet.3678Sheet.3679Sheet.3680Sheet.3681Sheet.3682Sheet.3683Sheet.3684Sheet.3685Sheet.3686Sheet.3687Sheet.3688Sheet.3689Sheet.3690G5G5G5G6G6G6Sheet.3694Sheet.3695Sheet.3696Sheet.3697Sheet.3698Sheet.3699Sheet.3700Sheet.3701Sheet.3702Sheet.3703Sheet.3704Sheet.3705Sheet.3706Sheet.3707Sheet.3708Sheet.3709Sheet.3710Sheet.3711Sheet.3712Sheet.3713Sheet.3714Sheet.3715Sheet.3716Sheet.3717G3G3G3G4G4G4Sheet.3721Sheet.3722Sheet.3723Sheet.3724Sheet.3725Sheet.3726Sheet.3727Sheet.3728Sheet.3729Sheet.3730Sheet.3731Sheet.3732Sheet.3733Sheet.3734Sheet.3735Sheet.3736Sheet.3737Sheet.3738Sheet.3739Sheet.3740Sheet.3741Sheet.3742Sheet.3743Sheet.3744G7G7G7G8G8G8Line.3243Line.3244Line.3247Line.3248Line.3249Connector 1.3810Connector 1.3245Straight Line.1229Straight Line.1777Straight Line.3251Straight Line.3250Sheet.4115GaN FETGaN FETGaN FETLineG9G9G9Line.2908Line.2924Line.2960Line.2987Line.2988Line.2989Line.2990Line.2991Line.2992Sheet.2982DiodeSheet.2984Sheet.2985Sheet.2986Line.3090Line.3091Line.3092Line.3093Line.3094Line.3095Line.3096Line.3098Line.3098Line.3094Sheet.2998Sheet.2999DiodeSheet.3589Sheet.3590Sheet.3591Line.3090Line.3091Line.3092Line.3093Line.3094Line.3095Line.3096Line.3098Line.3098Line.3094G11G11G11Sheet.3605DiodeSheet.3607Sheet.3608Sheet.3609Line.3090Line.3091Line.3092Line.3093Line.3094Line.3095Line.3096Line.3098Line.3618Line.3619G10G10G10Sheet.3622Sheet.3623DiodeSheet.3625Sheet.3626Sheet.3627Line.3090Line.3091Line.3092Line.3093Line.3094Line.3095Line.3096Line.3098Line.3098Line.3094G12G12G12Connector 1.160.4103Connector 1.160.4104Straight Line.1380Line.3017Line.3019Straight Line.1379
Exiting Interactive Block Diagram