Overview
The ISL28134ISENSEV1Z evaluation board is designed specifically for low-side bidirectional current sensing up to 10A of current. The evaluation board uses a 1mΩ current sense resistor capable of handling 4W of power dissipation.
The ISL28134 is a single, chopper-stabilized zero-drift operational amplifier optimized for single and dual supply operation from 2.25V to 6.0V and ±1.125V and ±3.0V. The ISL28134 uses auto-correction circuitry to provide very low input offset voltage, drift, and a reduction of the 1/f noise corner below 0.1Hz. The ISL28134 achieves ultra-low offset voltage, offset temperature drift, wide gain bandwidth, and rail-to-rail input/output swing while minimizing power consumption.
Features
- 5V ultra-low noise, zero-drift rail-to-rail precision op amp
- Low offset voltage: 2.5µV, max
- Superb offset drift: 15nV/°C, max 250nVP-P
- No 1/f noise corner down to 0.1Hz
- Input noise voltage: 10nV/√Hz at 1kHz
- 0.1Hz to 10Hz noise voltage
Products in the Design


Sample & Buy
ISL28134ISENSEV1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $32.00Budgetary Price
Applications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.