Overview
The ISL28130ISENSEV1Z evaluation board is designed specifically for low-side bidirectional current sensing for up to 10A of current. The evaluation board uses a 1mΩ current sense resistor that is capable of handling 4W of power dissipation. The ISL28130 low-cost micropower amplifier gains the current sensing input signal and can be used to directly drive ADC inputs.
The ISL28130 is an excellent general-purpose op amp for a range of applications and is ideal for handheld devices that operate off 2 AA or single Li-ion batteries.
Features
- Low input offset voltage: 40µV, max
- Low offset drift: 150nV/°C, max
- Input bias current: 250pA, max
- Quiescent current (per amplifier): 20µA, typical
- Low noise (0.01Hz to 10Hz): 1.1µVP-P, typical
Products in the Design


Sample & Buy
ISL28130ISENSEV1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $20.00Budgetary Price
Applications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.