Overview
The ISL28133ISENSEV1Z evaluation board is designed specifically for low-side bidirectional current sensing up to 10A of current. The evaluation board uses a 1mΩ current sense resistor capable of handling 4W of power dissipation. And, it uses the ISL28133 chopper amplifier in a high-side, low-side of floating supply current sense application.
The ISL28133 is a single micropower, chopper-stabilized operational amplifier optimized for single supply operation from 1.8V to 5.5V. Its low supply current of 18µA and wide input range enable the ISL28133 to be an excellent general-purpose op amp for a range of applications. The ISL28133 is ideal for handheld devices that operate off 2 AA or single Li-ion batteries.
Features
- Single micropower, chopper-stabilized, RRIO operational amplifier
- Low input offset voltage: 8µV, max
- Low offset TC: 0.075µV/°C, max
- Input bias current: 300pA, max
- Quiescent current: 18µA, typ.
Products in the Design


Sample & Buy
ISL28133ISENSEV1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $104.50Budgetary Price
Applications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.