Skip to main content
Renesas Electronics Corporation

Applied Filters:

Renesas Boards & Kits

Partner Boards & Kits

SoM/SBC

MYC-YT2HX System on Module (SoM)

Provides a high‑performance system on module for industrial digitalization requiring advanced computing and complex network control. Supports applications including industrial robots, programmable logic controllers, computer numerical control systems, distributed control systems, and motion controllers. Enables low‑latency control of up to nine motor axes using an Arm® Cortex®‑R52 central processing unit. Supports low-power doubledata rate 4 memory and secure digital or embedded multi media card storage interfaces, and runs widely adopted operating systems such as Linux.
SoM/SBC

RZ/T2H ZERO System on Module (SoM)

The ZERO SOM, developed by DAVE Embedded Systems, is a system on module (SoM) featuring the Renesas RZ/T2H application processor. This SOM is part of the Harsh Line portfolio from DAVE Embedded Systems, which ensures maximum performance and integration. With a minimum availability of 15 years, it meets the needs of reliable and durable industrial applications. ZERO SOM includes up to 3 industrial MAC Ethernet ports, up to 9 motor control axes, and a safety management system, making it ideal for industrial, safe, and secure connected applications.

Build a multi-axis motor solution with the RZ/T2H-EVKIT, bus board, and inverter board kit.