Skip to main content
Renesas Electronics Corporation

Features

  • Bidirectional buck, boost, and buck-boost operation
  • Configurable for 4-switch buck-boost or 2-switch buck operation
  • Input voltage range: 3.8V to 23V (no dead zone)
  • Output voltage: up to 21V
  • Up to 1MHz switching frequency
  • Pin programmable soft-start time
  • LDO output for VDD and VDDP
  • System FAULT status ALERT function
  • Input/output internal discharge function
  • Active switching for negative voltage transitions
  • Pass Through mode in both directions
  • Forward and Reverse mode enable pins
  • OCP, OVP, UVP, and OTP protection
  • Absolute overvoltage protection
  • SMBus and auto-increment I2C compatible
  • Pb-free (RoHS compliant)
  • 32 Ld 4mm x 4mm TQFN package
  • UL 2367, IEC 62368-1: File No. E520109

Description

The RAA489800 is a bidirectional, buck-boost voltage regulator that provides buck-boost voltage regulation and protection features. The advanced Renesas R3™ Technology provides high light-load efficiency, fast transient response, and seamless DCM/CCM transitions. The RAA489800 takes input power from a wide range of DC power sources up to 23V (such as conventional AC/DC adapters (ADP), USB PD ports, travel ADP) and safely converts it to a regulated voltage up to 21V.

The RAA489800 can also convert a wide range DC power source connected at its output (system side) to a regulated voltage to its input (ADP side). This bidirectional buck-boost regulation feature makes the RAA489800's application very flexible. In addition to 4-switch buck-boost configuration, it can also support 2-switch Buck mode operation. The RAA489800 includes various system operation functions such as the Forward mode enable pin, Reverse mode enable pin, programmable soft-start time, and adjustable forward and reverse VOUT. It also has forward and reverse power-good indicators. The protection functionalities include OCP, OVP, UVP, and OTP.

The RAA489800 has serial communication through SMBus/I2C that allows programming of many critical parameters to deliver a customized solution. These programming parameters include, but are not limited to: output current limit, input current limit, and output voltage setting.

Parameters

AttributesValue
Topology [Rail 1]Buck-Boost
Outputs (#)1
Input Voltage (Min) (V)3.8
Input Voltage (Max) (V)23
Output Voltage (Min) (V)2
Output Voltage (Max) (V)21
Quiescent Current120 uA (forward)
Switching Frequency Range (Typical) (kHz)620 - 1000
SYNCH CapabilityNo
ParallelableNo
Bi-directionYes
Control TypeHysteretic Mode
Temp. Range (°C)-40 to +105°C, -40 to +125°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN4.0 x 4.0 x 0.70320.4

Application Block Diagrams

Universal USB PD Lab Power Supply & Monitor Block Diagram
Universal USB PD Lab Power Supply & Monitor
USB PD portable power supply up to 48V, ideal for engineers' mobile and fieldwork needs.
Interactive block diagram of the adjustable power supply design with USB PD input supports outputs from 5V to 20V and delivers up to 100W.
100W Adjustable Power Supply with USB PD Input
Efficient power supply with USB PD input, adjustable output voltage, and current settings.

Additional Applications

  • Tablets
  • Ultrabooks
  • Power banks
  • Mobile devices
  • USB-C

Applied Filters: