Overview
Description
Multiple and reconfigurable connectivity functions to expedite your AI/ML system. Easy-to-use hardware platform for multimodal AI/ML solutions based on the RA4E1 MCU from the RA Family of 32-bit MCUs.
The hardware platform is intended to be used for different kinds of AI/ML single or multimodal use cases supported by Reality AI Software for real-time analytics. It enables various combinations of different plug-in sensors in combination with the on-board available analog microphones.
The AI Kit enables you to evaluate and test the available application examples, but also develop your own solutions by using the available ecosystem and AI/ML software.
Features
- Hardware Features:
- Up to three Digilent Pmod™ ports (SPI/UART/I2C) for sensors and peripherals connectivity
- Camera and analog microphones interface
- Ethernet and CAN interface
- External SDRAM (128Mbit)
- USB full-speed device support
- Segger J-Link® on-board debugger with Virtual COM port functionality
- Add-on AI Features:
- Reality AI Tools
- Multimodal solutions from Renesas Ready Partner Network
Applications
Design & Development
Software & Tools
Sample Code
Related Boards & Kits
Software
Supporting content such as a Board Support Package (BSP) and Quick Setup Guide (QSG) are available from the Renesas Ready Solutions Repository on GitHub.
Videos & Training
See how to use the scalable Renesas AI Kits to evaluate and test the application examples and develop your own solutions using Reality AI Tools or other available ecosystem and AI/ML software.
Additional Videos
News & Blog Posts
Blog Post Dec 18, 2025 |
Blog Post Dec 8, 2025 |
Blog Post Jul 17, 2024 |
Blog Post Mar 13, 2024 |
Resources
Support
Knowledge Base
- In RA4E1 AI kit, what's the expected performance (resolution/FSP) of the TFT LCD considering no HMI capabilities?
The communication to the display is over the SPI bus write 40MHz, read back 20MHz, 2.5MHz for the touch controller.
Mar 12, 2024 - AI Kit with RA Family: What is included in the kit and any other components to prepare in addition?
... RA6M3 https://www.renesas.com/products/microcontrollers-microprocessors/ra-cortex-m-mcus/aik-ra6m3-ai-kit-reference-platform-ra6m3AIK-RA4E1 https://www.renesas.com/products/microcontrollers-microprocessors/ra-cortex-m-mcus/aik-ra4e1-ai-kit-reference-platform-ra4e1
Mar 12, 2024