Skip to main content
Renesas Electronics Corporation

Overview

The ARD-AUDIO-DA7212 is an audio shield module that can be used with several MCU development platforms due to its compatibility with the Arduino™ R3 pin layout. The audio shield can be used with commercially available development platforms such as NXP's Freescale "Freedom", Intel's "Galileo", Microchip's "chipKIT", and Arduino. The ARD-AUDIO-DA7212 shield features the DA7212 audio codec.

The DA7212 is an ultra-low power audio codec ideal for standalone audio/video digital processors, IC recorders, and many other portable applications. The audio front end simultaneously supports stereo FM line input with four analog (or two analog and two digital) microphones with two independent microphone biases. Comprehensive analog mixing and bypass paths to the output drivers are available. The headphone output is true-ground Class G with an integrated charge pump. There is also a differential Class AB speaker driver that can serve as a mono lineout.

Features

  • DA7212 two-channel audio codec with capless headphone driver for portable media players
  • 3.5mm stereo AUX input jack socket
  • Smartphone-compatible headset connection on a 4-pole, 3.5mm jack socket
  • Interchangeable GND and MIC routing to the smartphone jack allows multiple headsets to be supported
  • Compatible with MCU development platforms based on the Arduino R3 pin layout

Applications

Wearables

Products in the Design

Sample & Buy

ARD-AUDIO-DA7212 Evaluation Board

Ultra-Low Power Stereo Codec Arduino Evaluation Board

ARD-AUDIO-DA7212 Active
Description:Ultra-Low Power Stereo Codec Arduino Evaluation Board
HTS (US):8473.30.1180
ECCN (US):EAR99
MOQ:1
Carrier Type:Box

Support

Support Communities

  1. ARD-audio-DA7212.

    I recently buy evaluation board of ARD-audio-DA7212. I would like more information about this. Now I can create connection (I2C) between ARD-audio-DA7212 and cortex M7. I can play between: AUX_L to HP AUX_R to SP Now, I would like to create connection between Beep ...

    Jul 16, 2018
  2. DA7212 init sequence for ard-audio-da7212

    Hi, Got a ard-audio-da7212 and trying to have the DA7212 initialized in the following setup Slave, full duplex (record/playback), stereo, 16bit, 48KHz samplerate, 24.576MHz MCLK Recording from biased mic, playback on headphones. Is it possible for someone to provide me with the register values/ ...

    Aug 10, 2022
  3. DA7212 power consumption

    Hello. I'm evaluating the DA7212 (ARD-AUDIO-DA7212) for a PoC and I've come across some issues regarding power consumption. The codec is hooked to a nRF5340 and receives a 12.288 Mhz clock via it's MCLK pin (from the MCU). The LDO on the board has ...

    Sep 27, 2023
View All Results from Support Communities (12)