Skip to main content
Renesas Electronics Corporation

Bluetooth Low Energy Audio Player

Overview

Description

As wired audio systems become less favored in modern setups, wireless Bluetooth® audio has become the standard, offering consumers greater mobility, cross-device compatibility, and modern features like audio sharing and multi-stream support for seamless audio across multiple devices.

This Bluetooth Low Energy (LE) audio player is a modular and easily integrable system that delivers high-quality sound with ultra-low power consumption. With voice activation and detection, users can seamlessly switch between apps or take calls for hands-free control. This makes the system ideal for applications such as smart helmets, where compact design and hands-free operation are critical, and voice-controlled speakers, which require constant voice tracking and low power consumption.

System Benefits:

  • Ultra-low power design featuring one of the lowest power Bluetooth audio SoCs in the smallest available footprint—ideal for compact and space-constrained designs.
  • Audio codec with exceptionally low always-on power consumption (650µW) extends battery life in "always-on" mode, enabling constant tracking and instant recognition of voice commands.
  • Flexible power architectures:
    • Variant A power system: Boost converter with ultra-low (35µA) quiescent current and a battery charger IC that protects against overcharge/discharge for extended operational life.
    • Variant B power system: NFC-enabled power management system supports wireless charging and bidirectional communication for next-generation embedded audio devices.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS086: WEBLine ArrowLine.159Line.157Connector Line.95Connector Arrow.96Connector Arrow.52Line Arrow.120Connector ArrowConnector Arrow.40Line Arrow.111NFC CoilNFC CoilSheet.4Transformer.324Line.841Line.842Sheet.8Inductor.300Sheet.10Sheet.11Sheet.12NFC Coil.14NFC CoilSheet.16Transformer.324Line.841Line.842Sheet.20Inductor.300Sheet.22Sheet.23Sheet.24Variant B - No Battery MaintenanceVariant B No Battery MaintenanceVariant BNo Battery MaintenanceLineLine.27Universal NFC ChargerUniversal NFC ChargerUniversal NFC ChargerLine.28Line.29NFC WLCNFC WLCNFC WLCLoad SwitchLoad SwitchLoad SwitchAudio CodecAudio CodecAudio CodecEnableEnableEnableBattery 1-CellSheet.43Sheet.44Line 1pt.1552Line 1pt.1583GroundSheet.48Sheet.49Connector LineLi-ion BatteryLi-ion BatteryLi-ion BatteryVariant A - Cost-PerformanceVariant A Cost-PerformanceVariant ACost-PerformanceBattery 1-Cell.59Sheet.60Sheet.61Line 1pt.1552Line 1pt.1583Ground.64Sheet.65Sheet.66Li-ion BatteryLi-ion BatteryLi-ion Battery3.6V, 60mAh3.6V, 60mAh3.6V, 60mAh5V5V5VMicrophoneSheet.76Sheet.77Speakerspeaker_8_Sheet.80Sheet.81Sheet.82Sheet.83Digital Radio ReceiverDigital Radio ReceiverDigital Radio ReceiverAntennaSheet.90Sheet.91Sheet.92Sheet.93Sheet.94Vertical Wire Bundle222Sheet.994.4-5.5V4.4-5.5V4.4-5.5VConnector dotted double arrow3.3V3.3V3.3VLine Arrow.117 3.3V3.3V3.3VLine Arrow.119Board - OptionalLDOLDOLDO3.3V3.3V3.3VLine Arrow.133 3.3V3.3V3.3VLine Arrow.135 3.3V3.3V3.3VLine Arrow.137Board - Optional.140WS086WS086WS086Connector dotted double arrow.146USB PlugSheet.145Sheet.146Sheet.147Sheet.148Sheet.149Line.158Sheet.160NFC WLC ChargerNFC WLC ChargerNFC WLC ChargerVddcVddcVddcVdbatVdbatVdbatGPO0GPO0GPO0 I2CI2CI2CSheet.161Battery ChargerBattery ChargerBattery ChargerI2CI2CI2CVMIDVMIDVMIDVbatVbatVbatSheet.162Bluetooth SoCBluetooth SoCBluetooth SoCI2CI2CI2CBLE PHYBLE PHYBLE PHYI2SI2SI2SI2CI2CI2CI2CI2CI2CVddVddVdd
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?