Skip to main content
Renesas Electronics Corporation

TFT Instrument Cluster with Bluetooth Audio and Telematics

Overview

Description

Modern two- and three-wheelers, as well as passenger and commercial vehicles, increasingly demand connected, visually rich, and intuitive driver information systems without adding excessive cost or system complexity. OEMs are seeking compact clusters that combine graphics, telematics, connectivity, and camera support while remaining easy to develop and highly scalable across vehicle tiers.

This system addresses these needs with a cost‑optimized, fully integrated TFT instrument cluster built on a high‑performance MCU, enabling both cluster graphics and telematics functions on a single device. With built‑in AI acceleration and extensive connectivity options, this design delivers a powerful, production‑ready platform that reduces development effort, lowers BOM cost, and accelerates time to market for connected vehicle dashboards.

System Benefits:

  • Cost‑effective, compact, and simplified real‑world vehicle instrument cluster enabling graphics and connectivity
  • AI‑ready MCU with an on‑chip neural processing unit (NPU) for edge analytics
  • Dual‑core MCU enables integration of telematics functionality alongside cluster applications, reducing overall system cost
  • Ready connectivity options, including CAN, Wi‑Fi®, Bluetooth® Low Energy (LE), GPS, and GSM 4G
  • Supports modern HMI frameworks such as Qt, Crank, SEGGER, and LVGL, enabling OEMs to deliver premium, smartphone‑grade user interfaces even in cost‑sensitive vehicle segments

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WebConnector Arrow.76Connector Arrow.86Connector Arrow.128Connector ArrowConnector Arrow.137Vertical Wire Bundle222Sheet.43Sheet.1Sheet.2Sheet.3Sheet.4Battery 12V.204Sheet.9Sheet.10Sheet.11Sheet.1212V Battery12V Battery12V BatteryConnector Arrow.163.3V3.3V3.3VConnected signals arrowConnector Arrow.201.8V1.8V1.8VSDRAMSDRAMSDRAMBi-directionalFlashFlashFlashBi-directional.30CameraSheet.33Sheet.34Bi-directional.35Light SensorLight SensorLight SensorAccelerometerAccelerometerAccelerometerBi-directional.39Connected signals arrow.40eMMCeMMCeMMCBi-directional.47LTELTELTEBi-directional.50Vertical Wire Bundle.51222Sheet.53Bi-directional.55CAN x2CAN x2CAN x2Bi-directional.58LCD (TFT-LCD)Block.1207'' TFT-LCD7'' TFT-LCD7'' TFT-LCDSheet.64Sheet.65Sheet.66Sheet.67Bi-directional.68Vertical Wire Bundle.69 222Sheet.71Touch ControlsTouch ControlsTouch ControlsConnector Arrow.77Connector Arrow.78LCD Power SupplyLCD Power SupplyLCD Power SupplyLCD BacklightLCD BacklightLCD BacklightBi-directional.84Bi-directional.88Connector Arrow.90Speakerspeaker_8_Sheet.93Sheet.94Sheet.95Sheet.96Connector Arrow.97GreenPAKGreenPAKGreenPAKBi-directional.99MicrophoneSheet.101Sheet.102Connector Arrow.103Bluetooth LE + AudioBluetooth LE + AudioBluetooth LE + AudioBi-directional.105Connector Arrow.1063.3V3.3V3.3VBluetooth LE + AudioBluetooth LE + AudioBluetooth LE + AudioBi-directional.109Bi-directional.110Connector Arrow.1113.3V3.3V3.3VGreenPAKGreenPAKGreenPAKGreenPAKGreenPAKGreenPAKBi-directional.116Vertical Wire Bundle.117444Sheet.119Bi-directional.120Bi-directional.121Bi-directional.122Bi-directional.125LED Tell-TalesLED Tell-TalesLED Tell-TalesWi-FiWi-FiWi-FiBi-directional.131Vertical Wire Bundle.132444Sheet.134DC/DCDC/DCDC/DCConnected signals arrow.138LCD BacklightLCD BacklightLCD BacklightConnector Arrow.141PMICPMICPMICConnector Arrow.143Connector Arrow.144LCD Power SuppliesLCD Power SuppliesLCD Power SuppliesWS110WS110WS110MUXMUXMUXAudio CodecAudio CodecAudio CodecAmplifierAmplifierAmplifierDC/DCDC/DCDC/DCLDOLDOLDOSheet.150MCUMCUMCUVCCVCCVCCVCC_MIPIVCC_MIPIVCC_MIPISDRAMSDRAMSDRAMOSPIOSPIOSPIMIPI CSI2MIPI CSI2MIPI CSI2I2CI2CI2CSDHISDHISDHIUARTUARTUARTUSBUSBUSBCAN FDCAN FDCAN FDI2CI2CI2CLCDCLCDCLCDCIISIISIISGPIOGPIOGPIOSPISPISPIIISIISIISGPIOGPIOGPIOSPISPISPIPWMPWMPWM
Exiting Interactive Block Diagram

News & Blog Posts