Skip to main content
Renesas Electronics Corporation

Features

  • 802.11n 1x1
  • 2.4GHz
  • 20MHz channels
  • Three sleep modes
  • Wi-Fi certified
  • Arm® Cortex®-M4F processor
  • SRAM
  • Hardware encryption engine
  • Integrated PA and LNA
  • Over-the-air (OTA) engine
  • Multiple I/Os
  • Analog-to-digital converter (ADC) engine
  • Hostless or hosted mode

Description

The DA16200 system-on-chip (SoC) delivers a year-plus battery life for always-connected Wi-Fi IoT devices. DA16200 is a low power Wi-Fi networking SoC that delivers a dramatic breakthrough in battery life even for devices that are continuously connected to the Wi-Fi network. In most applications, one year plus battery life is achievable. There is no tradeoff in output power or range, as the SoC's range is industry-leading. The chip also features very strong IoT security, including WPA3 and TLS for authentication and encryption at Wi-Fi and higher stack layers. The DA16200 is a full offload device, meaning the entire Wi-Fi and TCP/IP networking stack and even end product application code can run on-chip with no external CPU or MCU required. Alternatively, a small inexpensive MCU can send the DA16200 commands and the SoC will still perform the full offload networking stack functions.

The device is available in compact QFN‑48 (6 mm × 6 mm × 0.9 mm) and FcCSP‑72 (3.8 mm × 3.8 mm × 0.68 mm) packages to support space‑constrained designs. In addition, the DA16200 modules complement the DA16200 ultra‑low‑power Wi‑Fi SoC by enabling simpler and faster system integration.

Access the industry-leading low power features of the DA16200/DA16600 family simply, quickly and without having to develop any complex software on the Wi-Fi side. To learn more, visit the DA16200 Wi-Fi AT Command Set page.

Parameters

AttributesValue
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
fcCSP3.8 x 3.8 x 0.68720.4
QFN6 x 6 x 0.9480.4

Product Comparison

DA16200DA16200MOD
Pkg. TypeQFN, fcCSPModule
Pkg. Dimensions (mm)3.8 x 3.8 x 0.68, 6 x 6 x 0.913.8 x 22.1 x 3.3
Lead Count (#)48, 7237
Temp. Range (°C)-40 to +85°C-40 to +85°C

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
Automatic espresso maker block diagram features a high-resolution TFT touchscreen, optimized power and motor control, cloud connectivity, and AI-driven features.
Automatic Espresso Maker with Digital Controls
AI-powered espresso machine with a large touchscreen and smart cloud connectivity.
Air Fryer, Toaster, Oven with Digital Control Block Diagram
Air Fryer Toaster Oven with Digital Controls
Smart air fryer design supports sensors and uses touch HMI to deliver fast, healthy, perfectly cooked meals.
The mid-range smart lock block diagram features an MCU, load switches, NFC reader, Bluetooth and Wi-Fi connectivity.
Mid-Range CSA Aliro-Ready Smart Lock
The smart lock platform is designed to support Aliro, providing secure access and optimized power consumption.
This Apple HomeKit-ready smart lock system features Bluetooth, NFC, and optional ultra-wideband (UWB) technology enabling secure and convenient door access.
Entry-Level Apple HomeKit-Ready Smart Lock
Apple HomeKit Smart Lock enables secure access via Bluetooth, NFC, Wi-Fi, and UWB.
Solar-Powered Location Tracker Block Diagram
Solar-Powered Location Tracker
The solar-powered location tracker offers modular design, versatile connectivity, and PV energy harvesting.
Smart all-in-one pressure cooking pot block diagram featuring low component count and a power-efficient Wi-Fi + MCU combination.
Smart All-in-One Pressure Cooking Pot
Smart pressure cooker offers step-by-step guidance, Wi-Fi updates, precise cooking, and energy efficiency.
Interactive block diagram of IoT vommunications gateway features and MCU and NFC, Bluetooth LE, and cloud connectivity.
IoT Communications Gateway Hub
Smart communication gateway syncs patient data with doctors via Bluetooth LE, NFC, and cloud connectivity.
Interactive block diagram of the Mbed-based image processing system features highly integrated MPU with Arm Cortex-A9 CPU that supports e-AI, wireless IoT connectivity via a Wi-Fi module, along with various UI interfaces.
Mbed-Based Image Processing System
The Mbed-based system enables rapid prototyping for smart cameras with AI, IoT, and sensor integration.
Smart Lock with Super Low Power Wi-Fi & Bluetooth Low Energy Block Diagram
Smart Lock with Ultra-Low Power Wi-Fi & Bluetooth Low Energy
Low-power smart lock system enabling secure, wireless control with fingerprint support.
The furnace controller interactive block diagram features 32-bit MCU with 12-bit A/D conversion, efficient power management and Wi-Fi connectivity.
Wi-Fi-Connected Furnace Controller
Wi-Fi-connected furnace controller with precise sensing, safety compliance, and remote monitoring for modern HVAC systems.

Additional Applications

  • Thermostats
  • Door locks
  • Security cameras
  • Video door bells
  • Temperature sensors
  • Smoke detectors
  • Other wireless sensors
  • Garage door openers
  • Pet trackers
  • Asset trackers
  • Home automation
  • Commercial
  • Industrial
  • Residential

Applied Filters: